MM4XKP DC100/110

Latching Relay

Image

DC-switching type, Single, Plug-in terminal, 110 VDC 5 A (Resistive load), Output DPDT/DPST-NO (5 A 110 V)

Coil ratings (Operate) 100 VDC 22 mA / 110 VDC 24.5 mA
Coil ratings (Release) 100 VDC 25 mA / 110 VDC 27 mA
Contact type DPDT+DPST-NO
Contact method Single
Contact material Ag
Contact rated load 110 VDC 5 A (Resistive load)
110 VDC 5 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 5 A
DC: 5 A
Terminal structure Plug-in terminal

Item list of MMK

  • Ratings / Performance
Product classificationBistable relays
DC-switching type
Coil ratings (Operate)100 VDC 22 mA / 110 VDC 24.5 mA
Coil ratings (Release)100 VDC 25 mA / 110 VDC 27 mA
Coil resistanceOperate: 4500 Ω
Release: 4040 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Max. voltage110 % max. (of rated voltage)
Power consumption (Operate)Approx. 2.7 W
Power consumption (Release)Approx. 2.8 W
Contact typeDPDT+DPST-NO
Contact methodSingle
Contact materialAg
Contact rated load110 VDC 5 A (Resistive load)
110 VDC 5 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC
250 VDC
Maximum switching currentAC: 5 A
DC: 5 A
Maximum switching power20 VA
700 W (Resistive load)
600 W (Inductive load (L/R = 7 ms))
Failure rate10 mA at 5 VDC (failure level: P Reference value) (Switching frequency of 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance50 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Release time (Reset time)30 ms max. (The operate or release time was measured with the rated voltage imposed with any contact bounce ignored)
Min.set-reset signal width100 ms (With rated operating power applied, not including contact bounce)
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC (50/60 Hz 1 min)
Between contacts of different polarity: 2000 VAC (50/60 Hz 1 min)
Between contacts of same polarity: 1500 VAC (50/60 Hz 1 min)
Between set coil and reset coil: 2000 VAC (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Vibration resistance (Malfunction)10 to 35 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (Destruction)500 m/s**2
Shock resistance (Malfunction)50 m/s**2
Endurance (Mechanical)2,500,000 operations min. (switching frequency 1,800 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox. 580 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Latching Relay

MMK

about this Product