Page top

Primary Contents

For print

Ratings
Product classification DC-switching
Coil ratings Operate 125 VDC 22 mA
Release 125 VDC 23.5 mA
Coil resistance Operate: 5800 Ohm
Release: 5330 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 80% Max.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 2.7 W (Latching(Operate))
Approx. 2.8 W (Latching(Release))
Indictor Not equipped
Coil surge killer Not equipped
Contact Type DPDT/DPST-NO
Contact method Single
Contact material Contact body material: Ag
Contact finish: nothing
Contact rated load 110 VDC 5 A (Resistive load)
110 VDC 5 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load)
250 VAC (Inductive load)
250 VDC (Resistive load)
250 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 5 A (Resistive load)
AC: 5 A (Inductive load)
DC: 5 A (Resistive load)
DC: 5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 20 VA (Resistive load)
AC: 20 VA (Inductive load)
DC: 700 W (Resistive load)
DC: 600 W (Inductive load(L/R=7ms))
Failure rate 10mA at 5VDC (failure level: P Reference value)
Ambient temperature Operating: -10 CEL to 55 CEL
(with no icing or condensation)
Ambient humidity Operating: 5% RH to 85% RH
Characteristics
Contact resistance Max 50mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 1A
Operating time (set time) 60 ms Max.
Release time (Reset time) 30 ms Max.
Max.operating frequency (Mechanical) 1800 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and comtacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts ofsame polarity: 100 M Ohm Min. (at 500 VDC)
Between set and reset coils: 100 M Ohm Min. (at 500 VDC)
Between current-carrying metal parts and ground terminal: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and comtacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts ofsame polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between set and reset coils: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between current-carrying metal parts and ground terminal: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.375-mm single amplitude (0.75-mm double amplitude)
Vibration resistance (Malfunction) 10 to 35 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 500 m/s2
Shock resistance (Malfunction) 50 m/s2
Endurance (Mechanical) 2500000 operations Min.
Endurance (Electrical) 500000 operations Min.
Protective structure plastic cover
Terminal structure Plug-in
Weight Approx. 580 g

As of January 29, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 29, 2008

For print

As of January 29, 2008

For print

As of January 29, 2008