General-purpose Relay
about this Product Family
As of September 20, 2012
| Product classification | Monostable relays Bifurcated contact type |
|---|---|
| Coil ratings | 24 VDC 36.9 mA |
| Coil resistance | 650 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Power consumption (Single stable) | 0.9 W |
| Operating indicator | LED indicator |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Bifurcated |
| Contact material | Contact body material: Ag Contact finish: Au plated |
| Contact rated load | 220 VAC 5 A (Resistive load (cos phi = 1)) 220 VAC 2 A (Inductive load (cos phi = 0.4)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) |
| Maximum switching voltage | 250 VAC (Resistive load (cos phi = 1)) 250 VAC (Inductive load (cos phi = 0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load (L/R = 7 ms)) |
| Maximum switching current | AC: 5 A (Resistive load (cos phi = 1)) AC: 5 A (Inductive load (cos phi = 0.4)) DC: 5 A (Resistive load) DC: 5 A (Inductive load (L/R = 7 ms)) |
| Maximum switching power | AC: 1100 VA (Resistive load (cos phi = 1)) AC: 440 VA (Inductive load (cos phi = 0.4)) |
| Failure rate | 100 uA at 1 VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -55 to 60 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max. 50 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A |
|---|---|
| Operating time (set time) | 20 ms Max. |
| Release time (Reset time) | 20 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 MOhm Min. (at 500 VDC) Between contacts of different polarity: 100 MOhm Min. (at 500 VDC) Between contacts of same polarity: 100 MOhm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) for 2 hours each in X, Y, and Z directions (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) in each direction |
| Shock resistance (Destruction) | 1000 m/s**2 each direction 3 times (No defect in appearance and construction after applying shock in each directions 3 times.) |
| Shock resistance (Malfunction) | 200 m/s**2 (Contacts must not open for 1 ms or longer after the relay is subjected to a shock in each direction 3 times.) |
| Endurance (Mechanical) | 50000000 operations Min. |
| Endurance (Electrical) | 200000 operations Min. |
| Protective structure | Closed type (cover) |
| Applicable standard (UL) | Standard No.: UL508 File No.: E41515 |
| Applicable standard (CSA) | Standard No.: C22.2 No.0, No.14 File No.: LR31928 |
| Applicable standard (TUV) | R50030059 |
| Applicable standard(Other) | Conformed standard 2: Electrical Appliance and Material Safety Law |
| Terminal structure | Plug-in |
| Weight | Approx. 35 g |
As of September 20, 2012