MY4H DC24

Miniature Power Relays

Image

Hermetic models, Single, Plug-in terminal, 24 VDC 3 A (Resistive load), 110 VAC 3 A (Resistive load), Output 4PDT (3 A 24 V)

Coil ratings 24 VDC 36.9 mA
Contact type 4PDT
Contact method Single
Contact material Au plating+Ag
Contact rated load 110 VAC 3 A (Resistive load)
110 VAC 0.8 A (Inductive load (cos φ= 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 3 A
DC: 3 A
Terminal structure Plug-in terminal

Item list of MY

  • Ratings / Performance
Product classificationMonostable relays
Hermetic models
Coil ratings24 VDC 36.9 mA
Coil resistance650 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Max. voltage110 % max. (of rated voltage)
Power consumptionApprox. 0.9 W
Contact type4PDT
Contact methodSingle
Contact materialAu plating+Ag
Contact rated load110 VAC 3 A (Resistive load)
110 VAC 0.8 A (Inductive load (cos φ= 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching voltage125 VAC
125 VDC
Maximum switching currentAC: 3 A
DC: 3 A
Failure rate100 µA at 1 VDC (failure level: P Reference value) (Switching frequency of 120 operations per minute)
Ambient temperature (Operating)-25 to 60 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance50 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Release time (Reset time)20 ms max. (The operate or release time was measured with the rated voltage imposed with any contact bounce ignored at an ambient temperature of 23 ℃)
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1000 VAC (50/60 Hz 1 min)
Between contacts of different polarity: 1000 VAC (50/60 Hz 1 min)
Between contacts of same polarity: 700 VAC (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)200 m/s**2
Endurance (Mechanical)50 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)100,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Protective structureHermetically sealed
Terminal structurePlug-in terminal
WeightApprox. 50 g

Series

Miniature Power Relays

MY

about this Product