MY2K DC24

Miniature Power Relays

Image

Latching type, Single, Plug-in terminal, 24 VDC 3 A (Resistive load), 220 VAC 3 A (Resistive load), Output DPDT (3 A 24 V)

Coil ratings (Operate) 24 VDC 52 mA
Coil ratings (Release) 24 VDC 25 mA
Contact type DPDT
Contact method Single
Contact material Au plating+Ag
Contact rated load 220 VAC 3 A (Resistive load)
220 VAC 0.8 A (Inductive load (cos φ= 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 3 A
DC: 3 A
Terminal structure Plug-in terminal

Item list of MY

  • Ratings / Performance
Product classificationBistable relays
Latching type
Coil ratings (Operate)24 VDC 52 mA
Coil ratings (Release)24 VDC 25 mA
Coil resistanceOperate: 470 Ω
Release: 940 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Max. voltage110 % max. (of rated voltage)
Power consumption (Operate)Approx. 1.3 W
Power consumption (Release)Approx. 0.6 W
Contact typeDPDT
Contact methodSingle
Contact materialAu plating+Ag
Contact rated load220 VAC 3 A (Resistive load)
220 VAC 0.8 A (Inductive load (cos φ= 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC
125 VDC
Maximum switching currentAC: 3 A
DC: 3 A
Failure rate1 mA at 1 VDC (failure level: P Reference value) (Switching frequency of 120 operations per minute)
Ambient temperature (Operating)-55 to 60 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance50 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Min.set-reset signal width30 ms
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1500 VAC (50/60 Hz 1 min)
Between contacts of different polarity: 1500 VAC (50/60 Hz 1 min)
Between contacts of same polarity: 1000 VAC (50/60 Hz 1 min)
Between set coil and reset coil: 1000 VAC (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)200 m/s**2
Endurance (Mechanical)100 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox. 30 g

Series

Miniature Power Relays

MY

about this Product