Page top

Primary Contents

Ratings
Coil ratings 12 VDC 72.7 mA
Coil resistance 165 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 10% Min.
Power consumption Approx. 0.9 W
Indictor Not equipped
Coil surge killer Not equipped
Contact Type DPDT
Contact method Single
Contact material Contact body material: Ag
Contact rated load 220 VAC 5 A (Resistive load(cos phi=1))
220 VAC 2 A (Inductive load(cos phi=0.4))
24 VDC 5 A (Resistive load)
24 VDC 2 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load(cos phi=1))
250 VAC (Inductive load(cos phi=0.4))
125 VDC (Resistive load)
125 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 5 A (Resistive load(cos phi=1))
AC: 5 A (Inductive load(cos phi=0.4))
DC: 5 A (Resistive load)
DC: 5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 1100 VA (Resistive load(cos phi=1))
AC: 440 VA (Inductive load(cos phi=0.4))
DC: 120 W (Resistive load)
DC: 48 W (Inductive load(L/R=7ms))
Failure rate 1mA at 5VDC (failure level: P Reference value)
Ambient humidity Operating: 85% RH
Characteristics
Contact resistance Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2 (No defect in appearance and construction after applying shock in each directions 3 times.)
Shock resistance (Malfunction) 200 m/s2
Endurance (Mechanical) 50000000 operations Min.
Endurance (Electrical) 500000 operations Min.
Applicable standard (UL) File number: E41515
Applicable standard (CSA) File number: LR31928
Applicable standard (VDE) 112467UG
Applicable standard (SEV) 01.1574
Applicable standard (LR) 98/10014
Applicable standard (IMQ) EC689,EC690,EN013-016
Applicable standard (Other) Electrical Appliance and Material Safety Law

As of September 2, 2009