![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'MY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Coil ratings | 48 VDC 17.6 mA |
|---|---|
| Coil resistance | 2725 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Power consumption | Approx. 0.9 W |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag |
| Contact rated load | 220 VAC 5 A (Resistive load(cos phi=1)) 220 VAC 2 A (Inductive load(cos phi=0.4)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load(cos phi=1)) 250 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 5 A (Resistive load(cos phi=1)) AC: 5 A (Inductive load(cos phi=0.4)) DC: 5 A (Resistive load) DC: 5 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 1100 VA (Resistive load(cos phi=1)) AC: 440 VA (Inductive load(cos phi=0.4)) DC: 120 W (Resistive load) DC: 48 W (Inductive load(L/R=7ms)) |
| Failure rate | 1mA at 5VDC (failure level: P Reference value) |
| Ambient humidity | Operating: 85% RH |
| Contact resistance | Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 (No defect in appearance and construction after applying shock in each directions 3 times.) |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 50000000 operations Min. |
| Endurance (Electrical) | 500000 operations Min. |
| Applicable standard (UL) | File number: E41515 |
| Applicable standard (CSA) | File number: LR31928 |
| Applicable standard (VDE) | 112467UG |
| Applicable standard (SEV) | 01.1574 |
| Applicable standard (LR) | 98/10014 |
| Applicable standard (IMQ) | EC689,EC690,EN013-016 |
| Applicable standard (Other) | Electrical Appliance and Material Safety Law |
As of September 2, 2009