Page top

MY2N-CR AC110/120 (S)

Miniature Power Relays

Built-In CR Model , DPDT , Socket Mounting , With Indicator

about this Product Family

Ratings
Product classification Monostable relays
Built-in LED indicator and CR type
Coil ratings 110 VAC 9.9 mA (50 Hz), 110 VAC 8.4 mA (60 Hz), 120 VAC 10.8 mA (50 Hz), 120 VAC 9.2 mA (60 Hz)
Coil resistance 4430 Ω
Operate voltage (Set voltage) 80 % Max.
Release voltage (Reset voltage) 30 % Min.
Max. voltage 110% (of rated voltage)
Power consumption (Single stable) 0.9 to 1.1 VA (60 Hz)
Operating indicator LED indicator
Coil surge killer CR
Contact Type DPDT
Contact method Single
Contact material Contact body: Ag
Contact finish: Nothing
Contact rated load 250 VAC 5 A (Resistive load (cos phi = 1))
250 VAC 2 A (Inductive load (cos phi = 0.4))
30 VDC 5 A (Resistive load)
30 VDC 2 A (Inductive load (L/R = 7 ms))
Maximum switching voltage 250 VAC
125 VDC
Maximum switching current AC: 10 A
DC: 10 A
Maximum switching power AC: 1100 VA (Resistive load (cos phi = 1))
AC: 440 VA (Inductive load (cos phi = 0.4))
DC: 120 VA (Resistive load)
DC: 48 VA (Inductive load (L/R = 7 ms))
Failure rate 1 mA at 5 VDC (failure level: P Reference value)
Ambient temperature (Operating) -55 to 60 ℃ (withnoicingorcondensation)
Ambient humidity (Operating) 5 to 85% RH (withnoicingorcondensation)
Characteristics
Contact resistance Max. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time) 20 ms
Release time (Reset time) 20 ms
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 1000 MΩ Min. (at 500 VDC)
Between contacts of different polarity: 1000 MΩ Min. (at 500 VDC)
Between contacts of same polarity: 1000 MΩ Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2000 V (Leakage current 3 mA 50/60 Hz 1 min)
Between contacts of different polarity: 2000 V (Leakage current 3 mA 50/60 Hz 1 min)
Between contacts of same polarity: 1000 V (Leakage current 3 mA 50/60 Hz 1 min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz, 0.5-mm single amplitude 2 hours each in X, Y, and Z directions
Vibration resistance (Malfunction) 10 to 55 to 10 Hz, 0.5-mm single amplitude in each direction
Shock resistance (Destruction) 1000 m/s**2, 3 times each in directions
Shock resistance (Malfunction) 200 m/s**2
Endurance (Mechanical) 50000000 operations Min.
Endurance (Electrical) 500000 operations Min.
Protective structure Closed type (cover)
Applicable standard (UL) UL508
Applicable standard (CSA) C22.2 No.0, No.14
Applicable standard (VDE) 112467UG
Terminal structure Plug-in
Weight (Main) Approx. 35 g