Page top

Primary Contents

For print

Ratings
Shape / Structure Touch switches
service life General type
Operating mechanism Electrostatic capacity type
Actuator Without Antenna
Electrical ratings 24 VDC (24 VDC +/- 10%) ripple(p-p) 10% Max.
Current consumption / Power consumption 15 mA Max.
Output signal NPN (3-wire cable model)
Output signal Current output model
Operating sensitivity Operating capacity: 100 pF Max. (The electrostatic capacity between the antenna and the ground: The product is operated with approximate 70 pF, actually but it is needed to use an electrostatic capacity of 100 pF or more.)
Operating resistance: 3 k Ohm Max. (The resistance between the antenna and the ground: The product is operated with approximate 5 k Ohm, actually but it is needed to use an resistance capacity of 3 k Ohm or less.)
The product is operated with an electrostatic capacity or a resistance.
Residual voltage 1 V Max. (at a load of 170 mA)
Output current capacity 170 mA Max. (resistive load)
Response time 5 ms Max.
Load General load
Cable specifications VCTF, 3 cores (1 m)
Diameter: 7 mm dia.
Ambient temperature Operating: -10 CEL to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Temperature influence Change of operating sensitivity at the minimum sensitivity in a temperature range from -10 to +60 DEG is 15 pF Max. of the operating capacity.
Voltage influence Change of operating sensitivity at the minimum sensitivity at a voltage of 24 VDC +/- 10% is 5 pF of the operating capacity
Mutual interference The distance between adjacent antennas is at least 40mm.
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Insulation resistance Between each terminal and non-live-metallic part: 0 V (blue lead wire) is connected with case.
Dielectric strength Between each terminal and non-live-metallic part: 0 V (blue lead wire) is connected with case.
Durability (Mechanically) 10,000,000 operations Min. (No load)
Shock resistance (Destruction) 200 m/s2
Degree of protection Dust-proof type
IEC60529 (JEM): IP60
Mounting specification Back mounting

Precautions for correct use:
Make sure that the portion of the antenna that comes into contact with sensing objects is free of oil, or rust, or any other insulator. Otherwise the switch will not operate.

Note:
Rubber material is oil-proof rubber(NBR).

As of March 1, 2008

For print

As of March 1, 2008