NL2-SC

Limit Touch Switch

Image

Standard sensitivity, IP60 Dust-proof type, Electrostatic capacity type, Coil spring, VCTF 3 cores 1 m

Shape/Structure Touch switches
Actuator Coil spring
Antenna separated type
Electrical ratings 24 VDC (24 VDC +/- 10%) ripple(p-p) 10% Max.
Load General load
Cable specifications VCTF 3 cores (Cable length: 1 m)
Diameter: 7 mm dia.
Degree of protection Dust-proof type
IEC60529 (JEM): IP60

Item list of NL

  • Ratings / Performance
Shape/StructureTouch switches
Service lifeGeneral type
Operating mechanismElectrostatic capacity type
ActuatorCoil spring
Antenna separated type
Electrical ratings24 VDC (24 VDC +/- 10%) ripple(p-p) 10% Max.
Current consumption / Power consumption15 mA Max.
Output typeNPN (3-wire cable model)
Output signalCurrent output model
Operating sensitivityOperating capacity: Non-grounded object: Antenna-to-ground capacitance of 100 pF Min.
Operating resistance: Grounded object: Contact resistance of 3 kOhm Max.
Residual voltage1 V Max. (at a load of 170 mA)
Output current capacity170 mA Max. (resistive load)
Response time5 ms Max.
LoadGeneral load
Cable specificationsVCTF 3 cores (Cable length: 1 m)
Diameter: 7 mm dia.
Ambient temperatureOperating: -10 to 60 ℃
Ambient humidityOperating: 35 to 95%
Temperature influenceChange of operating sensitivity at the minimum sensitivity in a temperature range from -10 to +60 DEG is 15 pF Max. of the operating capacity.
Voltage influenceChange of operating sensitivity at the minimum sensitivity at a voltage of 24 VDC +/- 10% is 5 pF of the operating capacity
Mutual interferenceThe distance between adjacent antennas is at least 40mm.
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Insulation resistance(0 V (blue lead wire) is connected with case.)
Dielectric strength(0 V (blue lead wire) is connected with case.)
Durability (Mechanically)10,000,000 operations Min. (No load)
Shock resistance (Destruction)200 m/s2
Degree of protectionDust-proof type
IEC60529 (JEM): IP60
Weight53g
Over-Travel (OT)Standard value 20 mm Min. (at the top of antenna)
Total Travel Force (TTF)Standard value 1.96 N Max. (At the top of antenna, OT = 20 mm)
  • Circuits configuration

Series

Limit Touch Switch

NL

about this Product