![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'R87F / R87T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Rated voltage | 200 V AC (50/60 Hz) |
|---|---|
| Permitted voltage fluctuation range | 85 to 110% of rated voltage |
| Rated current (Nominal value) | 50Hz: 0.240 A 60Hz: 0.210 A |
| Rated input (Nominal value) | 50Hz: 43 W 60Hz: 40 W |
| Rated rotational speed (Nominal value) | 50Hz: 2800 r/min 60Hz: 3250 r/min |
| Max. flow rate (Nominal value) | 50Hz: 5.0 m**3/min 60Hz: 5.8 m**3/min |
| Max. static pressure (Nominal value) | 50Hz: 118 Pa 60Hz: 88 Pa |
| Noise (Nominal value) | 50Hz: 52 dB 60Hz: 56 dB |
| Motor type | Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed | High speed |
| size | 150-dia. x 55 mm |
| Lead terminal | Lead-wire type |
| Insulation class | IEC class B (130 CEL) UL class A (105 CEL) |
| Insulation registance | Between power supply terminals and flame.: 100 M Ohm min. (at 500 V DC) |
| Dielectric withstand voltage | Between power supply terminals and flame.: 2000 V AC 50/60 Hz for 1 min |
| Ambient operating temperature | -20 to +70 CEL (with no icing) |
| Ambient storage temperature | -40 to +85 CEL (with no icing) |
| Ambient operatoing humidity | 25% to 85% RH |
| Protection during lock period | Thermal protection |
| Material | Frame: Die-cast Aluminum Blades: Steel plate (Mat black baked coating) |
| Bearings | Ball bearing |
| Weight | Approx. 1200 g |
| Compliant standards | EN/IEC 60335 (CE marking compliant) |
| Certified standards | UL (pending) |
| Accessories | Instruction Manual |
As of March 27, 2009
As of March 27, 2009
As of March 27, 2009