Page top

Primary Contents

For print

Power rating 50 W
Efficiency 74% Min.
Rated input voltage 100 to 240 VAC (85 to 264 VAC)
Frequency 50/60Hz (47 to 450 Hz Single-phase)
Rated input current 1.4 A Max. (At 100 VAC input)
0.8 A Max. (At 200 VAC input)
Leakage current 0.5 mA Max. (At 100 VAC input)
1 mA Max. (At 200 VAC input)
Inrush current 25 A Max. (At 100 VAC input (For cold start at 25 CEL))
50 A Max. (At 200 VAC input (For cold start at 25 CEL))
Rated output voltage 12 VDC
Output voltage variable range -10% to +10% (With V. ADJ)
(The output voltage may increase beyond the allowable voltage range (up to +10% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.)
Ripple 2%(p-p) Max. (Under the rated I/O conditions.)
Static input variation influence 0.4% Max.
Static load variation influence 0.8 % Max. (At rated input, 0 to 100% load)
Ambient temperature variation influence 0.05%/ CEL Max.(At rated input/output voltage)
Rated output current 4.2 A
Start up time 500 ms Max. (At rated input/output voltage)
Hold time 20 ms Min. (At rated input/output voltage)
Overload protection Gradual cureent increase/voltage drop, intermittent operation, automatic reset
Overvoltage protection No
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Series operation No
Remote sensing function No
Applicable standard (UL) Standard No.: UL508(Listing, Class2 :Per UL1310)
Applicable standard (CSA) Standard No.: CSA C22.2 No.14, CSA No.60950-1
Applicable standard (EN) Standard No.: EN50178, EN60950-1
Applicable standard (EC Directive (EMC Directive)) Emission Enclosure: Conforms to EN61204-3 ClassA
Emission AC mains: Conforms to EN61204-3 Class A, Based on FCC Class A
Applicable standard (VDE) Standard No.: VDE0160, VDE0805 Teil 1
Applicable standard (Other) Conformed standard 2: VDE0106 /P100
Ambient temperature Operating: -10 to 60 CEL (Refer to the Derating curve)
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 % RH
Storage: 25 to 90 % RH
(With no condensation)
Dielectric strength Between all inputs and all outputs: 3 kVAC for 1 min (Cut-off current: 20 mA)
Between all inputs and all outputs: 2.2 kVAC for 1 min (Cut-off current: 20 mA)
Between all outputs and PE terminals: 1 kVAC for 1 min (Cut-off current: 20 mA)
Insulation resistance Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 300 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Output indicator Yes (color: green)
Heat radiation Natural air-cooling
Construction Covered type
Mounting type DIN Rail mounting type
Weight 650 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of July 6, 2007