Page top

Primary Contents

Power rating 7.5 W
Efficiency 70% Min.
Rated input voltage 100 to 240 VAC
Allowable-input voltage variable range 85 to 264 VAC
90 to 350 VDC
Note: Use with DC voltage input is beyond the conditions of approval or conformance to applicable safety standards.
Frequency 50/60Hz (47 to 450 Hz Single-phase)
Rated input current 0.25 A Max. (At 100 VAC input)
0.25 A Max. (At 200 VAC input)
Leakage current 0.5 mA Max. (At 100 VAC input)
1 mA Max. (At 200 VAC input)
Inrush current 15 A Max. (At 100 VAC input (For cold start at 25 CEL))
30 A Max. (At 200 VAC input (For cold start at 25 CEL))
Rated output voltage 15 VDC
Output voltage variable range -10% to +10% (With V. ADJ)
(The output voltage may increase beyond the allowable voltage range (up to +10% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.)
Ripple 2%(p-p) Max. (Under the rated I/O conditions.)
Static input variation influence 0.5% Max. (At 85 to 264 VAC input, 100% load)
Static load variation influence 1.5 % Max. (At rated input, 0 to 100% load)
Ambient temperature variation influence 0.05%/ CEL Max.(At rated input/output voltage)
Rated output current 0.5 A
Start up time 100 ms Max. (At rated input/output voltage)
Hold time 20 ms Min. (At rated input/output voltage)
Overload protection Gradual current/voltage drop, automatic reset
Overvoltage protection No
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Parallel operation No
Series operation No
Remote sensing function No
Applicable standard (UL) Standard No.: UL508(Listing, Class2 :Per UL1310)
Applicable standard (CSA) Standard No.: CSA C22.2 No.14(Class 2 : Per No.223), CSA No.60950-1
Applicable standard (EN) Standard No.: EN50178, EN60950-1
Applicable standard (EC Directive (EMC Directive)) Emission Enclosure: Conforms to EN61204-3 ClassB
Emission AC mains: Conforms to EN61204-3 Class B, Based on FCC Class B
Applicable standard (VDE) Standard No.: VDE0160, VDE0805 Teil 1
Applicable standard (Other) Conformed standard 2: VDE0106 /P100
Ambient temperature Operating: -10 to 60 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 % RH
Storage: 25 to 90 % RH
(With no condensation)
Dielectric strength Between all inputs and all outputs: 3 kVAC for 1 min (Cut-off current: 10 mA)
Between all inputs and PE terminals: 2 kVAC for 1 min (Cut-off current: 10 mA)
Between all outputs and PE terminals: 1 kVAC for 1 min (Cut-off current: 10 mA)
Insulation resistance Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 300 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Output indicator Yes (color: green)
Heat radiation Natural air-cooling
Construction Covered type
Mounting type DIN Rail mounting type
Weight 150 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of September 2, 2009