![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Power Supplies in your country.
Please contact our European headquarters.
| Power rating | 50 W |
|---|---|
| Efficiency | 74% Min. |
| Rated input voltage | 100 to 120 VAC (85 to 132 VAC) |
| Frequency | 50/60Hz (47 to 450 Hz Single-phase) |
| Rated input current | 1.4 A Max. (At 100 VAC input) |
| Leakage current | 0.5 mA Max. (At 100 VAC input) |
| Inrush current | 30 A Max. (At 100 VAC input (For cold start at 25 CEL)) |
| Rated output voltage | 5 VDC, 12 VDC |
| Output voltage variable range | -5% to 5% (With V. ADJ) |
| Ripple | 2%(p-p) Max., 2%(p-p) Max. (Under the rated I/O conditions.) |
| Static input variation influence | 0.4% Max. (At 85 to 132 VAC input, 100% load) |
| Ambient temperature variation influence | 0.05%/ CEL Max. |
| Rated output current | 3 A, 3 A |
| Start up time | 200 ms Max. (At rated input/output voltage) |
| Hold time | 20 ms Min. (At rated input/output voltage) |
| Overvoltage protection | No |
| Maintenance forecast monitor output | No |
| Total run time monitor output | No |
| Undervoltage alarm output | No |
| Series operation | No |
| Applicable standard (UL) | Standard No.: UL1012 File number: E105544 |
| Applicable standard (CSA) | Standard No.: E.B.1402C File number: LR82164 |
| Ambient temperature | Operating: -10 to 70 CEL (Refer to the Derating curve) Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 % RH Storage: 20 to 90 % RH (With no condensation) |
| Dielectric strength | Between all inputs and PE terminals: 2 kVAC for 1 min (Cut-off current: 20 mA) |
| Insulation resistance | Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC) |
| Vibration resistance | 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions |
| Shock resistance | 294 m/s2, 3 times each in +- X, +- Y, and +- Z directions |
| Heat radiation | Natural air-cooling |
| Construction | Open-frame type |
| Mounting type | DIN Rail mounting type |
| Weight | 500 g Max. |
Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning
As of July 6, 2007