Page top

Primary Contents

For print

Power rating 50 W
Efficiency 70% Min.
Rated input voltage 100 to 120 VAC (85 to 132 VAC)
Frequency 50/60Hz (47 to 450 Hz Single-phase)
Rated input current 1.4 A Max. (At 100 VAC input)
Leakage current 0.5 mA Max. (At 100 VAC input)
Inrush current 30 A Max. (At 100 VAC input (For cold start at 25 CEL))
Rated output voltage 15 VDC, 15 VDC
Ripple 2%(p-p) Max., 2%(p-p) Max. (Under the rated I/O conditions.)
Static input variation influence 0.4% Max. (At 85 to 132 VAC input, 100% load)
Ambient temperature variation influence 0.05%/ CEL Max.
Rated output current 1.7 A, 1.7 A
Start up time 200 ms Max. (At rated input/output voltage)
Hold time 20 ms Min. (At rated input/output voltage)
Overvoltage protection No
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Series operation No
Applicable standard (UL) Standard No.: UL1012
File number: E105544
Applicable standard (CSA) Standard No.: E.B.1402C
File number: LR82164
Ambient temperature Operating: -10 to 60 CEL (Refer to the Derating curve)
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 % RH
Storage: 20 to 90 % RH
(With no condensation)
Dielectric strength Between all inputs and PE terminals: 2 kVAC for 1 min (Cut-off current: 20 mA)
Insulation resistance Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 294 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Heat radiation Natural air-cooling
Construction Covered type
Mounting type DIN Rail mounting type
Weight 500 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of July 6, 2007