![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'S82S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Power rating | 3 W |
|---|---|
| Efficiency | 60% Min. |
| Rated input voltage | 12 to 24 VDC |
| Allowable-input voltage variable range | 10.2 to 27.6 VDC |
| Rated input current | 0.6 A Max. |
| Rated output voltage | 12 VDC |
| Output voltage variable range | -5% to +5% (With V. ADJ) |
| Ripple | 2%(p-p) Max. (Under the rated I/O conditions.) |
| Static input variation influence | 0.5% Max. (At 10.2 to 27.6 VDC input, 100% load) |
| Static load variation influence | 1.5 % Max. |
| Ambient temperature variation influence | 0.05%/ CEL Max. |
| Rated output current | 0.25 A |
| Overload protection | Gradual current/voltage drop, automatic reset |
| Overvoltage protection | No |
| Maintenance forecast monitor output | No |
| Total run time monitor output | No |
| Undervoltage alarm output | No |
| Applicable standard (UL) | Standard No.: UL508 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14, E.B.1402C |
| Ambient temperature | Operating: -10 to 60 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 % RH Storage: 20 to 90 % RH (With no condensation) |
| Dielectric strength | 2 kVAC for 1 min (Cut-off current: 10 mA) |
| Insulation resistance | Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC) |
| Vibration resistance | 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions |
| Shock resistance | 294 m/s2, 3 times each in +- X, +- Y, and +- Z directions |
| Output indicator | Yes (color: green) |
| Heat radiation | Natural air-cooling |
| Construction | Covered type |
| Mounting type | DIN Rail mounting type |
| Weight | 150 g Max. |
Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning
As of September 2, 2009