Page top

Primary Contents

For print

Power rating 7.5 W
Efficiency 70% Min.
Rated input voltage 12 to 24 VDC (10.2 to 27.6 VDC)
Rated input current 1.2 A Max.
Rated output voltage 24 VDC
Output voltage variable range -5% to +5% (With V. ADJ)
Ripple 2%[P-P] Max. (Under the rated I/O conditions.)
Static input variation influence 0.5% Max. (At 10.2 to 27.6 VDC input, 100% load)
Static load variation influence 1.5 % Max.
Ambient temperature variation influence 0.05%/ CEL Max.
Rated output current 0.3 A
Overload protection Gradual current/voltage drop, automatic reset
Overvoltage protection No
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Applicable standard (UL) Standard No.: UL508
Applicable standard (CSA) Standard No.: CSA C22.2 No.14, E.B.1402C
Ambient temperature Operating: -10 to 60 CEL (Refer to the Derating curve)
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 % RH
Storage: 20 to 90 % RH
(With no condensation)
Dielectric strength : 1.5 kVAC for 1 min (Cut-off current: 10 mA)
Insulation resistance Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 294 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Output indicator Yes (color: green)
Heat radiation Natural air-cooling
Construction Covered type
Mounting type DIN Rail mounting type
Weight 150 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of July 8, 2008