Page top

Primary Contents

Ratings
Power rating 100 W
Efficiency 81% Min.
Rated input voltage 100 to 240 VAC
Allowable-input voltage variable range 85 to 264 VAC
Frequency 50/60Hz (47 to 63 Hz Single-phase)
Rated input current 1.4 A Max. (At 100 VAC input)
0.7 A Max. (At 200 VAC input)
Power factor 0.98 Min. (At 100 VAC input)
0.94 Min. (At 200 VAC input)
Harmonic current emissions Conforms to EN61000-3-2
Leakage current 0.4 mA Max. (At 100 VAC input)
0.75 mA Max. (At 200 VAC input)
Inrush current 17.5 A Max. (At 100 VAC input (For cold start at 25 CEL))
35 A Max. (At 200 VAC input (For cold start at 25 CEL))
Rated output voltage 12 VDC
Output voltage variable range -20% to +20% (With V. ADJ)
(The output voltage may increase beyond the allowable voltage range (up to +20% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.)
Ripple 1.5%(p-p) Max.
Static input variation influence 0.4% Max. (At 85 to 264 VAC input, 100% load)
Static load variation influence 0.8 % Max. (At rated input, 0 to 100% load)
Ambient temperature variation influence 0.02%/ CEL Max.(At rated input/output voltage)
Rated output current 8.5 A
Start up time 800 ms Max. (At rated input/output voltage)
Hold time 20 ms Typ. (15 ms Min.) (At rated input/output voltage)
Overload protection 105% to 160% of the rated output current
Inverted L voltage drop, automatic reset
Overvoltage protection Operated at 140% Min. of the rated output voltage, Shut-off
Resetting: Reset the power by turning it back (OFF time: at least 3 min)
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Power failure alarm indication No
Power failure alarm output No
Parallel operation No
Series operation Yes
Remote sensing function Yes
Applicable standard (UL) Standard No.: UL508(Listing), UL60950-1, UL1604(Class I /Division2)
Applicable standard (CSA) Standard No.: CSA C22.2 No.14, CSA No.213(Class I /Division2), CSA No.60950-1
Applicable standard (EN) Standard No.: EN50178, EN60950-1
Applicable standard (EC Directive (EMC Directive)) Emission Enclosure: Conforms to EN61204-3 ClassB
Emission AC mains: Conforms to EN61204-3 Class B, Based on FCC Class B
Applicable standard (SEMI) F47-0200(200 VAC input)
Ambient temperature Operating: -10 to +70 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 30 to 85 % RH
Storage: 25 to 90 % RH
(With no icing or condensation)
Dielectric strength Between all inputs and all outputs: 3 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA)
Between all outputs and PE terminals: 500 VAC for 1 min (Detection current: 100 mA)
Insulation resistance Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 150 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Output indicator Yes (color: green)
Heat radiation Natural air-cooling
Construction Open-frame type
Mounting type Bottom-mounting type
Attachment Manual
Weight 460 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of September 2, 2009