![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Power Supplies in your country.
Please contact our European headquarters.
| Power rating | 600 W |
|---|---|
| Efficiency | 81% Min. |
| Rated input voltage | 100 to 240 VAC (85 to 264 VAC) |
| Frequency | 50/60Hz (47 to 63 Hz Single-phase) |
| Rated input current | 8.3 A Max. (At 100 VAC input) 4.2 A Max. (At 200 VAC input) |
| Power factor | 0.98 Min. (At 100 VAC input) 0.94 Min. (At 200 VAC input) |
| Harmonic current emissions | Conforms to EN61000-3-2 |
| Leakage current | 0.4 mA Max. (At 100 VAC input) 0.75 mA Max. (At 200 VAC input) |
| Inrush current | 20 A Max. (At 100 VAC input (For cold start at 25 CEL)) 40 A Max. (At 200 VAC input (For cold start at 25 CEL)) |
| Rated output voltage | 24 VDC |
| Output voltage variable range | -20% to +20% (With V. ADJ) (The output voltage may increase beyond the allowable voltage range (up to +20% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.) |
| Ripple | 1.25%[P-P] Max. |
| Static input variation influence | 0.4% Max. (At 85 to 264 VAC input, 100% load) |
| Static load variation influence | 0.6 % Max. (At rated input, 0 to 100% load) |
| Ambient temperature variation influence | 0.02%/ CEL Max.(At rated input/output voltage) |
| Rated output current | 27.0 A |
| Start up time | 1000 ms Max. (At rated input/output voltage) |
| Hold time | 20 ms Typ. (15 ms Min.) (At rated input/output voltage) |
| Overload protection | 115% to 160% of the rated output current Inverted L voltage drop, automatic reset |
| Overvoltage protection | Operated at 125 to 145 % of the rated output voltage, Shut-off/ Reset the power by turning it back (OFF time: at least 1 min) |
| Overheat protection | Yes (Resetting: Reset the power by turning it back (OFF time: at least 3 min) Alternatively, turn OFF the remote control signal and then turn it back ON again) |
| Maintenance forecast monitor output | No |
| Total run time monitor output | No |
| Undervoltage alarm output | No |
| Power failure alarm indication | Yes (color: red) |
| Power failure alarm output | Yes (open collector output), 30 VDC Max., 50 mA Max. |
| Series operation | Yes |
| Remote sensing function | Yes |
| Applicable standard (UL) | Standard No.: UL508(Listing), UL60950-1, UL1604(Listing; Class I /Division2) |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14, CSA No.213(Class I /Division2), CSA No.60950-1 |
| Applicable standard (EN) | Standard No.: EN50178, EN60950-1 |
| Applicable standard (EC Directive (EMC Directive)) | Emission Enclosure: Conforms to EN61204-3 ClassB Emission AC mains: Conforms to EN61204-3 Class B, Based on FCC Class B |
| Applicable standard (SEMI) | F47-0200(200 VAC input) |
| Ambient temperature | Operating: -10 to +70 CEL (Refer to the Derating curve) Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 30 to 85 % RH Storage: 25 to 90 % RH (With no icing or condensation) |
| Dielectric strength | Between all inputs and FG terminals: 2 kVAC for 1 min (Detection current: 20 mA) Between all inputs and all outputs: 3 kVAC for 1 min (Detection current: 20 mA) Between all outputs and FG terminals: 500 VAC for 1 min (Detection current: 100 mA) Between all outputs and RC terminals: 100 VAC for 1 min (Detection current: 100 mA) Between all outputs and PF terminals: 500 VAC for 1 min (Detection current: 20 mA) |
| Insulation resistance | Between all outputs and all inputs, PE/FG terminals: 100 M Ohm Min. (at 500 VDC) |
| Vibration resistance | 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions |
| Shock resistance | 150 m/s2, 3 times each in +- X, +- Y, and +- Z directions |
| Output indicator | Yes (color: green) |
| Heat radiation | Forced air-cooling |
| Construction | Covered type |
| Mounting type | Bottom-mounting type |
| Attachment | Manual |
| Weight | 1700 g Max. |
Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning
As of July 31, 2007