![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'S8VS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Power rating | 90 W |
|---|---|
| Efficiency | 80% Min. |
| Rated input voltage | 100 to 240 VAC |
| Allowable-input voltage variable range | 85 to 264 VAC |
| Frequency | 50/60Hz (47 to 450 Hz Single-phase) |
| Rated input current | 2.3 A Max. (At 100 VAC input) 1.4 A Max. (At 200 VAC input) |
| Harmonic current emissions | Conforms to EN61000-3-2 |
| Leakage current | 0.5 mA Max. (At 100 VAC input) 1.0 mA Max. (At 200 VAC input) |
| Inrush current | 25 A Max. (At 100 VAC input (For cold start at 25 CEL)) 50 A Max. (At 200 VAC input (For cold start at 25 CEL)) |
| Rated output voltage | 24 VDC |
| Ripple | 2%(p-p) Max. (Under the rated I/O conditions.) |
| Static input variation influence | 0.5% Max. (At 85 to 264 VAC input, 100% load) |
| Static load variation influence | 1.5 % Max. (At rated input, 0 to 100% load) |
| Ambient temperature variation influence | 0.05%/ CEL Max. |
| Rated output current | 3.75 A |
| Start up time | 1000 ms Max. (At rated input/output voltage) |
| Hold time | 20 ms Min. (At rated input/output voltage) |
| Overload protection | 105% to 160% of the rated output current Inverted L voltage drop, intermittent operation, automatic reset |
| Overvoltage protection | Operated at 110% Min. of the rated output voltage, Shut-off Resetting: Reset the power by turning it back (OFF time: at least 3 min) |
| Maintenance forecast monitor output | No |
| Total run time monitor output | No |
| Undervoltage alarm output | No |
| Parallel operation | No |
| Series operation | Yes (Up to 2 Power Supplies with external diode) |
| Remote sensing function | No |
| Applicable standard (UL) | Standard No.: UL508(Listing, Class2 :Per UL1310), UL60950-1 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14(Class 2 : Per No.223), cUR:CSA C22.2 No.60950-1 |
| Applicable standard (EN) | Standard No.: EN50178, EN60950-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61204-3 Class B Emission Enclosure: Conforms to EN55011:Group1, ClassB Emission AC mains: Conforms to EN55011 Group 1 Class B, Based on FCC Class A Harmonic Current: EN61000-3-2 EMS: EN61204-3 High severity levels |
| Applicable standard (VDE) | Standard No.: VDE0160, VDE0805 Teil 1 |
| Applicable standard (SEMI) | F47-0200(200 VAC input) |
| Applicable standard (Other) | Conformed standard 2: VDE0106 /P100 |
| Ambient temperature | Operating: -10 to 60 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 % Storage: 25 to 90 % (With no icing or condensation) |
| Dielectric strength | Between all inputs and all outputs/alarm outputs: 3 kVAC for 1 min (Detection current: 20 mA) Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA) Between all outputs/alarm outputs and all PE terminals: 1 kVAC for 1 min (Detection current: 30 mA) Between all outputs and all alarm outputs: 500 VAC for 1 min (Detection current: 20 mA) |
| Insulation resistance | Between all outputs/alarm outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC) |
| Vibration resistance | 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions |
| Shock resistance | 150 m/s2, 3 times each in +- X, +- Y, and +- Z directions |
| Output indicator | Yes (color: green) |
| Heat radiation | Natural air-cooling |
| Construction | Covered type |
| Mounting type | DIN Rail mounting type |
| Weight | 490 g Max. |
Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning
As of July 29, 2009
As of July 29, 2009