S8VS-18024BE-F

Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)

Image

Case model, Input: 100 to 240 VAC, Power rating 180 W, Output: 24 VDC, Terminal blocks (Screwless terminal), Display monitor, Undervoltage alarm indicator, DIN Rail mounting, Harmonic current emissions

Power rating 180 W
Rated input voltage 100 to 240 VAC
Output voltage 24 VDC
Heat radiation Natural air-cooling
Construction Covered type
Terminal type Screwless terminal
Structure Terminal blocks
Mounting type DIN Rail mounting

Item list of S8VS

  • Ratings / Performance
Power rating180 W
Efficiency85% TYP. (at 100 VAC input)
87% TYP. (at 200 VAC input)
Rated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC
80 to 370 VDC
Note at DC inputThe range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
Frequency50/60 Hz (47 to 63 Hz)
Rated input curren2.2 A TYP. (at 100 VAC input)
1.1 A TYP. (at 200 VAC input)
Power factor0.9 min.
Leakage current0.5 mA max. (at 100 VAC input)
1.0 mA max. (at 200 VAC input)
Inrush current14 A TYP. (at 100 VAC input)
28 A TYP. (at 200 VAC input)
Output voltage24 VDC
Output voltage variable range-10 to +15% (With V. ADJ)
Ripple180 mV max. (Under the rated I/O conditions.)
Static input variation influence0.5% max. at 85 to 264 VAC input, 100% load
Static load variation influence1.5% max. at rated input, 0 to 100% load
Ambient temperature variation influence0.05 %/℃ max.
Rated output current7.5 A
Start up time580 ms TYP. (at 100 VAC input)
490 ms TYP. (at 200 VAC input)
Hold time70 ms TYP. (at 100 VAC input)
70 ms TYP. (at 200 VAC input)
Overload protection105% to 160% of the rated output current, Inverted L voltage drop, Automatic reset
Overvoltage protectionOperated at 130% min. of the rated output voltage, Shut-off
Resetting: Reset the power by turning it back (OFF time: at least 3 min)
Overheat protectionNo
Output voltage indicationYes (Resolution: 0.1V / Accuracy: ±2% (percentage of output voltage value) ±1 digit max.)
Output current indicationYes (Resolution: 0.1A / Accuracy: ±5% F.S. (percentage of rated output current value) ±1 digit max.)
Peak-hold current indicationYes (Resolution: 0.1A / Accuracy: ±5% F.S. (percentage of rated output current value) ±1 digit max. / Minimum detectable signal width: 20 ms)
Total run time monitor outputYes
Undervoltage alarm outputYes (open collector output), 30 VDC max., 50 mA max., Sinking (NPN)
Power failure alarm outputNo
Parallel operationNo (However, backup operation is possible; external diodes required.)
Series operationYes (Up to 2 Power Supplies with external diode)
Dielectric strengthBetween all inputs and all outputs/alarm outputs: 3 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA)
Between all outputs/alarm outputs and all PE terminals: 1 kVAC for 1 min (Detection current: 20 mA)
Between all outputs and all alarm outputs: 500 VAC for 1 min (Detection current: 20 mA)
Insulation resistanceBetween all outputs and all inputs/ PE terminals: 100 MΩ min. (at 500 VDC)
Vibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s**2, in each 6 directions 3 times
Output indicatorYes (color: green)
Heat radiationNatural air-cooling
ConstructionCovered type
StructureTerminal blocks
Terminal typeScrewless terminal
AttachmentTerminal block cover
Weight (Main)Approx. 850 g

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

  • Outline drawing

Caution: All units are in millimeters unless otherwise indicated.

  • Connection diagram

Block diagram

  • Derating curve

Series

Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)

S8VS

about this Product