Enclosed Switch
Shape/Structure |
Enclosed Limit switches |
---|---|
Actuator |
Panel mount plunger |
Contact form |
SPDT |
Degree of protection |
IP67 |
As of March 13, 2024
Shape/Structure | Enclosed Limit switches |
---|---|
ctuator | Panel mount plunger 7.8 dia. Stainless-steel plunger |
Frequency | 50/60 Hz |
Contact form | SPDT |
Load | Micro load |
Ratings (AC): Non-Inductive load | Resistive load: 0.1 A at 125 VAC |
Ratings (DC): Non-Inductive load | Resistive load: 0.1 A at 8 VDC/0.1 A at 14 VDC/0.1 A at 30 VDC |
Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV |
Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
Degree of protection | IP67 |
Classification of protection against electric shock | Class II (Grounding not required with double) insulation |
Operating Force (OF) | Standard value 9.81 N max. |
---|---|
Release Force (RF) | Standard value 1.96 N min. |
Pre-Travel (PT) | Standard value 1.5 mm max. |
Movement Differential (MD) | Standard value 0.5 mm max. |
Over-Travel (OT) | Standard value 2 mm min. |
Operating Position (OP) | Standard value 34±0.8 mm |
As of March 13, 2024
As of March 13, 2024
Mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Durability curve
Electrical:
Applicable load diagram
As of March 13, 2024