SHL-Q2255-01

Enclosed Switch

Image

Standard sensitivity, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Panel mount roller plunger

Shape/Structure Enclosed Limit switches
Actuator Panel mount roller plunger
Contact configuration Single-Pole, Double-Throw type
Load Micro load
Degree of protection IEC60529 (JEM): IP67
NEMA250: Type1

Item list of SHL

  • Ratings / Performance
Shape/StructureEnclosed Limit switches
Service lifeGeneral type
Operating mechanismSnap action
ActuatorPanel mount roller plunger
Frequency50/60 Hz
Switching mechanismSelf-reset mechanism
Contact configurationSingle-Pole, Double-Throw type
Contact formSPDT
LoadMicro load
Ratings (AC): Non-Inductive loadRated voltage: 125 VAC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Ratings (DC): Non-Inductive loadRated voltage: 8 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Rated voltage: 14 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Rated voltage: 30 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Inrush currentNC: 0.5 A
NO: 0.2 A
Protective circuitClassification of protection against electric shock: Class II (Double insulation)
Short-circuit protective device: 10 A fuse type gI or gG (IEC269)
Ambient temperatureOperating: -10 to 80 ℃
Ambient humidityOperating: 35 to 95%
Permissible operating speed0.1 mm/s to 0.5 m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Permissible operating frequency (Electrically)30 operations / 1 minute Max.
Contact resistance30 mOhm Max. (Initial value)
(Measuring method is contact resistance meter.)
Insulation resistanceBetween each terminal of the same polarities: 100 MΩ
Between live-metallic part and ground: 100 MΩ
Between each terminal and non-live-metallic part: 100 MΩ
(at 500 VDC Megger)
Dielectric strengthBetween each terminal of the same polarities: 600 V
Between live-metallic part and ground: 2000 V
Between each terminal and non-live-metallic part: 2000 V
(50/60 Hz for 1 min)
Durability (Mechanically)10,000,000 operations Min. (No load) * When operate the actuator with the specified value of the Over Travel. (No load)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically)500,000 operations Min. (Resistive load 0.1 A at 125 VAC) * When operate the actuator with the specified value of the Over Travel. (Resistive load 0.1 A at 125 VAC)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Pollution degree3 (EN60947-5-1)
Vibration resistance (Malfunction)Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction)1,000 m/s2
Shock resistance (Malfunction)Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protectionIEC60529 (JEM): IP67
NEMA250: Type1
Mounting specificationPanel mounting
Side mounting
Operating Force (OF)Standard value Max. 9.81 N
Release Force (RF)Standard value Min. 1.96 N
Pre-Travel (PT)Standard value 1.5 mm Max.
Over-Travel (OT)Standard value 2 mm Min.
Movement Differential (MD)Standard value 0.5 mm Max.
Operating Position (OP)Standard value 43 +/- 0.8 mm
  • Mounting holes

  • Circuits configuration

  • Durability

Electrical durability curve

  • Applicable load diagram

Series

Enclosed Switch

SHL

about this Product