Page top

Primary Contents

For print

Ratings
Shape / Structure Enclosed Limit switches
service life General type
Operating mechanism Snap action
Actuator Short hinge roller lever
Frequency 50/60 Hz
Switching mechanism Self-reset mechanism
Contact configuration Single-Pole, Double-Throw type
Contact form 1c
Load Micro load
Ratings (AC): Non-Inductive load Rated voltage: 125 VAC, Resistive load: 0.1 A (NC) 0.1 A (NO)
Ratings (DC): Non-Inductive load Rated voltage: 8 VDC, Resistive load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 14 VDC, Resistive load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 30 VDC, Resistive load: 0.1 A (NC) 0.1 A (NO)
Explanation The above values indicate the steady-state current.
Inrush current NC: 0.5 A
NO: 0.2 A
Protective circuit Classification of protection against electric shock: Class II (Double insulation)
Short-circuit protective device: 10 A fuse type gI or gG (IEC269)
Ambient temperature Operating: -10 CEL to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Permissible operating speed 0.1 mm/s to 0.5 m/s
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Permissible operating frequency (Electrically) 30 operations / 1 minute Max.
Contact resistance 30 m Ohm Max. (Initial value)
(Measuring method is contact resistance meter.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 600 VAC
Between live-metallic part and ground: 2,000 VAC
Between each terminal and non-live-metallic part: 2,000 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. * When operate the actuator with the specified value of the Over Travel. (No load)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically) 500,000 operations Min. * When operate the actuator with the specified value of the Over Travel. (Resistive load 0.1 A at 125 VAC)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Pollution degree 3 (EN60947-5-1)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protection IEC60529 (JEM): IP67
NEMA250: Type1
Applicable standard (UL) Standard No.: UL508
File number: E76675
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: LR45746
Applicable standard (TUV) Standard No.: EN60947-5-1
File number: J50062486
Applicable standard (CCC(CQC)) Standard No.: GB14048.5
File number: 2003010305072162
Applicable standard (EC Directive (Low Voltage Directive)) 2006/95/EC
Mounting specification Side mounting
Weight Approx. 65 g
Operating characteristics
Operating Force (OF) Standard value 3.92 N Max.
Release Force (RF) Standard value 0.78 N Min.
Pre-Travel (PT) Standard value 8 mm Max.
Over-Travel (OT) Standard value 3 mm Min.
Movement Differential (MD) Standard value 2.5 mm Max.
Operating Position (OP) Standard value 33 +/- 1 mm
Free Position (PF) Standard value 41 mm Max.

Note:
Rubber material is oil-proof rubber(NBR).

As of March 1, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of March 1, 2008

For print

As of March 1, 2008

For print

Electrical durability curve

As of March 1, 2008

For print

As of March 1, 2008