![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact Europe headquarters.
| Shape / Structure | Enclosed Limit switches |
|---|---|
| service life | General type |
| Operating mechanism | Snap action |
| Actuator | Hinge lever |
| Frequency | 50/60 Hz |
| Switching mechanism | Self-reset mechanism |
| Contact configuration | Single-Pole, Double-Throw type |
| Contact form | 1c |
| Load | General load |
| Ratings (AC): Non-Inductive load | Rated voltage: 125 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 1.5 A (NC) 1.5 A (NO) Rated voltage: 250 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 1.5 A (NC) 1.5 A (NO) Rated voltage: 480 VAC, Resistive load: 2 A (NC) 2 A (NO) |
| Ratings (AC): Inductive load | Rated voltage: 125 VAC, Inductive load: 3 A (NC) 3 A (NO), Motor load: 2.5 A (NC) 2.5 A (NO) Rated voltage: 250 VAC, Inductive load: 2 A (NC) 2 A (NO), Motor load: 1.5 A (NC) 1.5 A (NO) |
| Ratings (DC): Non-Inductive load | Rated voltage: 8 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 2 A (NC) 2 A (NO) Rated voltage: 14 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 2 A (NC) 2 A (NO) Rated voltage: 30 VDC, Resistive load: 5 A (NC) 5 A (NO), Lamp load: 1.5 A (NC) 1.5 A (NO) Rated voltage: 125 VDC, Resistive load: 0.4 A (NC) 0.4 A (NO), Lamp load: 0.4 A (NC) 0.4 A (NO) Rated voltage: 250 VDC, Resistive load: 0.2 A (NC) 0.2 A (NO), Lamp load: 0.2 A (NC) 0.2 A (NO) |
| Ratings (DC): Inductive load | Rated voltage: 8 VDC, Inductive load: 5 A (NC) 5 A (NO), Motor load: 2 A (NC) 2 A (NO) Rated voltage: 14 VDC, Inductive load: 5 A (NC) 5 A (NO), Motor load: 2 A (NC) 2 A (NO) Rated voltage: 30 VDC, Inductive load: 1.5 A (NC) 1.5 A (NO), Motor load: 1.5 A (NC) 1.5 A (NO) Rated voltage: 125 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO) Rated voltage: 250 VDC, Inductive load: 0.03 A (NC) 0.03 A (NO), Motor load: 0.03 A (NC) 0.03 A (NO) |
| Explanation | The above values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. |
| Inrush current | NC: 15 A NO: 15 A |
| Protective circuit | Classification of protection against electric shock: Class II (Double insulation) Short-circuit protective device: 10 A fuse type gI or gG (IEC269) |
| Ambient temperature | Operating: -10 CEL to 80 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35%RH to 95%RH (with no icing or condensation) |
| Permissible operating speed | 0.1 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency (Mechanically) | 120 operations / 1 minute Max. |
| Permissible operating frequency (Electrically) | 30 operations / 1 minute Max. |
| Contact resistance | 15 m Ohm Max. (Initial value) (Measuring method is contact resistance meter.) |
| Insulation resistance | Between each terminal of the same polarities: 100 M Ohm Min. Between live-metallic part and ground: 100 M Ohm Min. Between each terminal and non-live-metallic part: 100 M Ohm Min. (at 500 VDC Megger) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC Between live-metallic part and ground: 2,000 VAC Between each terminal and non-live-metallic part: 2,000 VAC (50/60 Hz for 1 min) |
| Durability (Mechanically) | 10,000,000 operations Min. (No load) (Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH) |
| Durability (Electrically) | 500,000 operations Min. (Resistive load 10 A at 125 VAC) (Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH) |
| Pollution degree | 3 (EN60947-5-1) |
| Vibration resistance (Malfunction) | Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position. |
| Shock resistance (Destruction) | 1,000 m/s2 |
| Shock resistance (Malfunction) | Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2. |
| Degree of protection | IEC60529 (JEM): IP67 NEMA250: Type1 |
| Applicable standard (UL) | Standard No.: UL508 File number: E76675 |
| Applicable standard (CSA) | Standard No.: C22.2 NO.14 File number: LR45746 |
| Applicable standard (TUV) | Standard No.: EN60947-5-1 File number: J50062486 |
| Applicable standard (CCC(CQC)) | Standard No.: GB14048.5 File number: 2003010305072162 |
| Applicable standard (EC Directive (Low Voltage Directive)) | 2006/95/EC |
| Mounting specification | Side mounting |
| Weight | Approx. 66 g |
| Operating Force (OF) | Standard value 2.35 N Max. |
|---|---|
| Release Force (RF) | Standard value 0.44 N Min. |
| Pre-Travel (PT) | Standard value 13 mm Max. |
| Over-Travel (OT) | Standard value 5 mm Min. |
| Movement Differential (MD) | Standard value 4 mm Max. |
| Operating Position (OP) | Standard value 21.5 +/- 1 mm |
| Free Position (PF) | Standard value 34.5 mm Max. |
As of March 1, 2008