Page top

Primary Contents

For print

Shield Unshielded
Sensing method Inductive type
Sensing distance 2 mm -10% to +10%
Setting distance 0 to 1.6 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 15*15*1mm
Response frequency DC: 500 Hz (average)
Power supply voltage 12 to 24 VDC (ripple(p-p) :20% Max.)
Operating voltage range 10 to 30 VDC
Current consumption 15 mA Max. (at 24VDC)
Control output (Output type) NPN voltage-current output
Control output (Switching capacity) 0 to 100 mA (at 12VDC)
0 to 200 mA (at 24VDC)
Control output (Residual voltage) (DC) 1 V Max.
Indicator Detection indicator(red)
Operation mode NC
Protective circuit Surge suppressor
Power supply reverce polarity protection
Standard or Different frequency Standard
Ambient temperature Operating: -25 to 70 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +-10% Max. of sensing distance in temperature range of -25 to +70CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-2.5% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 500 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 75 g
Material (case) Heat-resistant ABS resin
Material (sensing surface) Heat-resistant ABS resin
Accessories Instruction manual

As of February 4, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of February 4, 2008

For print

As of February 4, 2008

For print

As of February 4, 2008

For print

As of February 4, 2008

For print

As of February 4, 2008

For print

A = 60 mm Min. (Different frequency: 30 mm Min.)
B = 40 mm Min. (Different frequency: 0 mm Min.)
C = 30 mm Min. (Different frequency: 0 mm Min.)
D = 10 mm Min. (Different frequency: 0 mm Min.)
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained

As of February 4, 2008

For print

A = 12 mm Min.
B = 10 mm Min.
C = 15 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.

As of February 4, 2008