![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact our European headquarters.
| Shield | Unshielded |
|---|---|
| Sensing method | Inductive type |
| Sensing distance | 5 mm -10% to +10% |
| Setting distance | 0 to 4 mm |
| Differential distance | 10% Max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 15*15*1mm |
| Response frequency | DC: 250 Hz (average) |
| Power supply voltage | 12 to 24 VDC (ripple(p-p) :20% Max.) |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 15 mA Max. (at 24VDC) |
| Control output (Output type) | NPN voltage-current output |
| Control output (Switching capacity) | 0 to 100 mA (at 12VDC) 0 to 200 mA (at 24VDC) |
| Control output (Residual voltage) | (DC) 1 V Max. (under load current with cable length of 2m) |
| Indicator | Detection indicator(red) |
| Operation mode | NC |
| Protective circuit | Surge suppressor Power supply reverce polarity protection |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -25 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 95 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-10% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-2.5% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 1000 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 10 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 Company standard: Oil-proof |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-1 EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: CISPR11 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Conducted Disturbance: IEC61000-4-6 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Applicable standard (CCC mark) | Not equipped |
| Connection method | Pre-wired models (Cable length: 2 m) |
| Weight (Packed state) | approx. 70 g |
| Material (case) | Heat-resistant ABS resin |
| Material (sensing surface) | Heat-resistant ABS resin |
| Accessories | Instruction manual |
As of January 8, 2008

A = 120 mm Min. (Different frequency: 60 mm Min.)
B = 80 mm Min. (Different frequency: 40 mm Min.)
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained
As of January 8, 2008