Page top

Primary Contents

For print

Ratings
Actuator Pin plunger (3 dia., Ceramic plunger)
Sensitivity Standard sensitivity
Operation type General type
Operating mechanism Snap action
Switching mechanism Self-reset type
Contact method Single-Pole, Double-Throw type
Contact form 1c
Contact gap 0.5 mm
Load General load
Rated current 1 A
Ratings (AC)Non-Inductive load Rated voltage: 125 VAC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO)
Rated voltage: 250 VAC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.45 A (NC) 0.3 A (NO)
Ratings (AC)Inductive load Rated voltage: 125 VAC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO)
Rated voltage: 250 VAC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 0.45 A (NC) 0.3 A (NO)
Ratings (DC)Non-Inductive load Rated voltage: 8 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO)
Rated voltage: 14 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO)
Rated voltage: 30 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO)
Rated voltage: 125 VDC, Resistive load: 0.4 A (NC) 0.4 A (NO), Lamp load: 0.05 A (NC) 0.05 A (NO)
Ratings (DC)Inductive load Rated voltage: 8 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO)
Rated voltage: 14 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO)
Rated voltage: 30 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.4 A (NC) 0.4 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Ratings explanation Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush current NC: 9 A
NO: 4.5 A
Ambient temperature Operating: -65 CEL to 400 CEL
Storage: -65 CEL to 400 CEL
(with no icing or condensation)
Ambient humidity Operating: 85%RH Max.
Storage: 85%RH Max.
(with no icing or condensation)
Characteristics
Speed of permissible operation 0.05 mm/s to 1000 mm/s
Operating specification (Mechanically) 60 operations / 1 minute Max.
Operating specification (Electrically) 20 operations / 1 minute Max.
Contact resistance 100 m Ohm Max. (Initial value)
(Measuring method is voltage drop method at 1 A, 6 to 8 VDC.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,000 VAC
Between live-metallic part and ground: 1,500 VAC
Between each terminal and non-live-metallic part: 1,500 VAC
(50/60 Hz for 1 min.)
Mechanical durability 100,000 operations Min.
Electrical durability 50,000 operations Min. (rating load)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 500 m/s2
Shock resistance (Malfunction) Malfunction time is 1 ms max. at the free position and the total travel position at 300 m/s2.
Degree of protection General type
IEC60529 (JEM): IP00
Mounting Method Mounting with screw
Material of case ceramic
Operating characteristics
Operating Force (OF) Standard value 4.9 N Max.
Release Force (RF) Standard value 1.12 N Min.
Pre-Travel (PT) Standard value 0.4 mm Max.
Over-Travel (OT) Standard value 0.13 mm Min.
Movement Differential (MD) Standard value 0.15 mm Max.
Operating Position (OP) Standard value 15.9 +/- 0.6 mm

Precautions for correct use:
Do not drop the switch from a height of over 30 cm to floor or the switch will be broken since the switch material is ceramic.

Note:
Connect nickel-plated solder less terminals with M3.5 nuts. Avoid sticking of metal dust or foreign articles on the ceramic.

As of February 26, 2008

For print

As of February 26, 2008