![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'TZ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Actuator | Hinge roller lever (26.2 R, 9.5 * 4 dia., Stainless steel roller) |
|---|---|
| Sensitivity | Standard sensitivity |
| Operation type | General type |
| Operating mechanism | Snap action |
| Switching mechanism | Self-reset type |
| Contact method | Single-Pole, Double-Throw type |
| Contact form | 1c |
| Contact gap | 0.5 mm |
| Load | General load |
| Rated current | 1 A |
| Ratings (AC)Non-Inductive load | Rated voltage: 125 VAC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO) Rated voltage: 250 VAC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.45 A (NC) 0.3 A (NO) |
| Ratings (AC)Inductive load | Rated voltage: 125 VAC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO) Rated voltage: 250 VAC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 0.45 A (NC) 0.3 A (NO) |
| Ratings (DC)Non-Inductive load | Rated voltage: 8 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO) Rated voltage: 14 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO) Rated voltage: 30 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.9 A (NC) 0.45 A (NO) Rated voltage: 125 VDC, Resistive load: 0.4 A (NC) 0.4 A (NO), Lamp load: 0.05 A (NC) 0.05 A (NO) |
| Ratings (DC)Inductive load | Rated voltage: 8 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO) Rated voltage: 14 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO) Rated voltage: 30 VDC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO) Rated voltage: 125 VDC, Inductive load: 0.4 A (NC) 0.4 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO) |
| Ratings explanation | Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. |
| Inrush current | NC: 9 A NO: 4.5 A |
| Ambient temperature | Operating: -65 CEL to 400 CEL Storage: -65 CEL to 400 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 85%RH Max. Storage: 85%RH Max. (with no icing or condensation) |
| Speed of permissible operation | 0.3 mm/s to 1000 mm/s |
|---|---|
| Operating specification (Mechanically) | 60 operations / 1 minute Max. |
| Operating specification (Electrically) | 20 operations / 1 minute Max. |
| Contact resistance | 100 m Ohm Max. (Initial value) (Measuring method is voltage drop method at 1 A, 6 to 8 VDC.) |
| Insulation resistance | Between each terminal of the same polarities: 100 M Ohm Min. Between live-metallic part and ground: 100 M Ohm Min. Between each terminal and non-live-metallic part: 100 M Ohm Min. (at 500 VDC Megger) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC Between live-metallic part and ground: 1,500 VAC Between each terminal and non-live-metallic part: 1,500 VAC (50/60 Hz for 1 min.) |
| Mechanical durability | 100,000 operations Min. |
| Electrical durability | 50,000 operations Min. (rating load) |
| Vibration resistance (Malfunction) | Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position. |
| Shock resistance (Destruction) | 500 m/s2 |
| Shock resistance (Malfunction) | Malfunction time is 1 ms max. at the free position and the total travel position at 200 m/s2. |
| Degree of protection | General type IEC60529 (JEM): IP00 |
| Mounting Method | Mounting with screw |
| Material of case | ceramic |
| Operating Force (OF) | Standard value 2.35 N Max. |
|---|---|
| Release Force (RF) | Standard value 0.34 N Min. |
| Pre-Travel (PT) | Standard value 1.5 mm Max. |
| Over-Travel (OT) | Standard value 1.9 mm Min. |
| Movement Differential (MD) | Standard value 0.6 mm Max. |
| Operating Position (OP) | Standard value 28.6 +/- 1.2 mm |
Precautions for correct use:
Do not drop the switch from a height of over 30 cm to floor or the switch will be broken since the switch material is ceramic.
Note:
Connect nickel-plated solder less terminals with M3.5 nuts. Avoid sticking of metal dust or foreign articles on the ceramic.
As of February 26, 2008

As of February 26, 2008