WLD28-LDS

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

Image

Standard sensitivity, IP67, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO / SPST-NC, Sealed top roller plunger

Shape/Structure General-purpose Limit switches
Actuator Sealed top roller plunger
11.2 dia. * 5 Sintered stainless steel roller
Contact configuration 2-circuit double break type
Load General load
Degree of protection IEC60529 (JEM): IP67
NEMA250: Type3, 4, 13

Item list of WL, WLM

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
Service lifeGeneral type
Operating mechanismSnap action
ActuatorSealed top roller plunger
11.2 dia. * 5 Sintered stainless steel roller
Frequency50/60 Hz
Leakage currentApprox. 0.5 mA
Switching mechanismSelf-reset mechanism
Contact configuration2-circuit double break type
Contact formSPST-NO / SPST-NC
LoadGeneral load
Ratings (AC): Non-Inductive loadRated voltage: 115 VAC / Resistive load: 10 A(NC) 10 A(NO) / Lamp load: 3 A(NC) 1.5 A(NO)
Ratings (AC): Inductive loadRated voltage: 115 VAC / Inductive load: 10 A(NC) 10 A(NO) / Motor load: 5 A(NC) 2.5 A(NO)
Ratings (DC): Non-Inductive loadRated voltage: 12 VDC / Resistive load: 10 A(NC) 10 A(NO) / Lamp load: 6 A(NC) 3 A(NO)
Rated voltage: 24 VDC / Resistive load: 6 A(NC) 6 A(NO) / Lamp load: 4 A(NC) 3 A(NO)
Rated voltage: 48 VDC / Resistive load: 3 A(NC) 3 A(NO) / Lamp load: 2 A(NC) 1.5 A(NO)
Rated voltage: 115 VDC / Resistive load: 0.8 A(NC) 0.8 A(NO) / Lamp load: 0.2 A(NC) 0.2 A(NO)
Ratings (DC): Inductive loadRated voltage: 12 VDC / Inductive load: 10 A(NC) 10 A(NO) / Motor load: 6 A(NC) 6 A(NO)
Rated voltage: 24 VDC / Inductive load: 6 A(NC) 6 A(NO) / Motor load: 4 A(NC) 4 A(NO)
Rated voltage: 48 VDC / Inductive load: 3 A(NC) 3 A(NO) / Motor load: 2 A(NC) 2 A(NO)
Rated voltage: 115 VDC / Inductive load: 0.8 A(NC) 0.8 A(NO) / Motor load: 0.2 A(NC) 0.2 A(NO)
Inrush currentNC: 30 A
NO: 20 A
IndicatorLED (Possible to change between Light when operating and Light when not operating.)
Voltage: Common use for AC/DC 10 to 115 V
Leakage current: Approx. 0.5 mA
Conduit sizeG1/2
Earth terminalWithout ground terminal
Ambient temperatureOperating: -10 to 80 ℃
Ambient humidityOperating: 35 to 95%
Permissible operating speed1 mm/s to 0.5 m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Permissible operating frequency (Electrically)30 operations / 1 minute Max.
Contact resistance25 mOhm Max. (Initial value)
(Measuring method is contact resistance meter.)
Insulation resistanceBetween live-metallic part and ground: null MΩ
Between each terminal and non-live-metallic part: null MΩ
(at 500 VDC Megger Without LED)
Dielectric strengthBetween live-metallic part and ground: null V
Between each terminal and non-live-metallic part: null V
(50/60 Hz for 1 min Without LED)
Durability (Mechanically)15,000,000 operations Min. (No load)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically)750,000 operations Min. (Resistive load 10 A at 115 VAC)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Vibration resistance (Malfunction)Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction)1,000 m/s2
Shock resistance (Malfunction)Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protectionIEC60529 (JEM): IP67
NEMA250: Type3, 4, 13
Mounting specificationFront mounting
Back mounting
Operating Force (OF)Standard value Max. 16.67 N
Release Force (RF)Standard value Min. 4.41 N
Pre-Travel (PT)Standard value 1.7 mm Max.
Over-Travel (OT)Standard value 5.6 mm Min.
Movement Differential (MD)Standard value 1 mm Max.
Operating Position (OP)Standard value 44.5 +/- 0.8 mm
Operating limit position (TTP)Standard value 39.5 mm Max.
  • Mounting holes

  • Circuits configuration

Series

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

WL, WLM

about this Product