WLG2-55LD-M1GJ 0.5M

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

Image

High sensitivity, IP67 Airtight built-in switch, Snap action, Self-reset mechanism, 2-circuit double break type, SPST-NO / SPST-NC, Roller lever(38 R), Oil-resistant cable 2 cores 0.5 m

Shape/Structure General-purpose Limit switches
Actuator Roller lever
Over travel 80 DEG High sensitivity 17.5 dia. * 7 Sintered stainless steel roller 38 R
Contact configuration 2-circuit double break type
Load General load
Cable specifications Oil-resistant cable 2 cores (Cable length: 0.5 m)
Diameter: 6 mm dia.
Degree of protection Airtight built-in switch
IEC60529 (JEM): IP67

Item list of WL, WLM

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
Service lifeGeneral type
Operating mechanismSnap action
ActuatorRoller lever
Over travel 80 DEG High sensitivity 17.5 dia. * 7 Sintered stainless steel roller 38 R
Frequency50/60 Hz
Leakage currentApprox. 0.5 mA
Switching mechanismSelf-reset mechanism
Contact configuration2-circuit double break type
Contact formSPST-NO / SPST-NC
LoadGeneral load
Ratings (DC): Non-Inductive loadRated voltage: 12 VDC / Resistive load: 0.5 A(NC) 0.5 A(NO)
Rated voltage: 24 VDC / Resistive load: 0.5 A(NC) 0.5 A(NO)
Rated voltage: 48 VDC / Resistive load: 0.5 A(NC) 0.5 A(NO)
Rated voltage: 115 VDC / Resistive load: 0.8 A(NC) 0.8 A(NO)
Inrush currentNC: 3 A
NO: 3 A
Protective circuitClassification of protection against electric shock: Class III
Short-circuit protective device: 10 A fuse type gI or gG (IEC269)
IndicatorLED (Possible to change between Light when operating and Light when not operating.)
Voltage: Common use for AC/DC 10 to 115 V
Leakage current: Approx. 0.5 mA
Conduit sizeG1/2
Earth terminalWithout ground terminal
Cable specificationsOil-resistant cable 2 cores (Cable length: 0.5 m)
Diameter: 6 mm dia.
Ambient temperatureOperating: -10 to 80 ℃
Ambient humidityOperating: 35 to 95%
Permissible operating speed1 mm/s to m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Permissible operating frequency (Electrically)30 operations / 1 minute Max.
Contact resistance25 mOhm Max. (Initial value) * Excluding the resistance of cable.
(Measuring method is contact resistance meter.)
Insulation resistanceBetween live-metallic part and ground: null MΩ
Between each terminal and non-live-metallic part: null MΩ
(at 500 VDC Megger Without LED)
Dielectric strengthBetween live-metallic part and ground: null V
Between each terminal and non-live-metallic part: null V
(50/60 Hz for 1 min Without LED)
Durability (Mechanically)10,000,000 operations Min. (No load)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically)500,000 operations Min. (Resistive load 0.4 A at 115 VDC)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Pollution degree3 (EN60947-5-1)
Vibration resistance (Malfunction)Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction)1,000 m/s2
Shock resistance (Malfunction)Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protectionAirtight built-in switch
IEC60529 (JEM): IP67
Mounting specificationFront mounting
Back mounting
Operating Force (OF)Standard value Max. 9.81 N
Release Force (RF)Standard value Min. 0.98 N
Pre-Travel (PT)Standard value 10 -1/+2DEG
Over-Travel (OT)Standard value 65 DEG Min.
Movement Differential (MD)Standard value 7 DEG Max.
  • Mounting holes

  • Circuits configuration

Connector pin arrangement drawing

Series

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

WL, WLM

about this Product