Page top

X-10GM

General-purpose Basic Switch

Reverse Hinge Lever , Solder Terminal

about this Product Family

Ratings
Actuator Reverse hinge lever (56 R, Stainless steel lever)
Sensitivity Standard sensitivity
Operation type Reverse action type
Operating mechanism Snap action
Switching mechanism Self-reset type
Contact method Single-Pole, Double-Throw type
Contact form SPDT
Contact gap 0.9 mm
Output Solder terminal
Load General load
Rated current 10 A
Ratings (AC) Non-Inductive load Rated voltage: 125 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 250 VAC, Resistive load: 3 A (NC) 3 A (NO), Lamp load: 1.5 A (NC) 0.75 A (NO)
Ratings (AC) Inductive load Rated voltage: 125 VAC, Inductive load: 7.5 A (NC) 6 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 250 VAC, Inductive load: 2 A (NC) 1.5 A (NO), Motor load: 2 A (NC) 1.5 A (NO)
Ratings (DC) Non-Inductive load Rated voltage: 8 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 14 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 30 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 125 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 250 VDC, Resistive load: 3 A (NC) 3 A (NO), Lamp load: 1.5 A (NC) 0.75 A (NO)
Ratings (DC) Inductive load Rated voltage: 8 VDC, Inductive load: 10 A (NC) 10 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 14 VDC, Inductive load: 10 A (NC) 10 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 30 VDC, Inductive load: 10 A (NC) 10 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 125 VDC, Inductive load: 7.5 A (NC) 6 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 250 VDC, Inductive load: 2 A (NC) 1.5 A (NO), Motor load: 2 A (NC) 1.5 A (NO)
Ratings explanation Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush current NC: 15 A
NO: 30 A
Ambient temperature Operating: -25 to +80 CEL
Storage: -25 to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 85% RH
(with no icing or condensation)
Characteristics
Speed of permissible operation 1.3 mm/s to 1000 mm/s
Operating specification (Mechanically) 240 operations / 1 minute Max.
Operating specification (Electrically) 20 operations / 1 minute Max.
Contact resistance 15 mOhm Max. (Initial value)
Measuring method is voltage drop method at 1 A, 6 to 8 VDC.
Insulation resistance Between each terminal of the same polarities: 100 MOhm Min.
Between live-metallic part and ground: 100 MOhm Min.
Between each terminal and non-live-metallic part: 100 MOhm Min.
(With separator at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,500 VAC
Between live-metallic part and ground: 1,500 VAC
Between each terminal and non-live-metallic part: 1,500 VAC
(50/60 Hz for 1 min With separator)
Mechanical durability 1,000,000 operations Min.
Electrical durability 100,000 operations Min. (rating load)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s**2
Shock resistance (Malfunction) Malfunction time is 1 ms Max. at the free position and the total travel position at 200 m/s**2.
Degree of protection General type
IEC60529 (JEM): IP00
Applicable standard (UL) Standard No.: UL508
File No.: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.55
File No.: LR21642
Mounting Method Mounting with screw
Material of case Thermosetting resin
Weight Approx. 30 g
Operating characteristics
Operating Force (OF) Standard value 2.16 N Max.
Release Force (RF) Standard value 0.25 N Min.
Over-Travel (OT) Standard value 5.5 mm Min.
Movement Differential (MD) Standard value 2.1 mm Max.
Free Position (FP) Standard value 26.8 mm Max.
Operating Position (OP) Standard value 21.1 +/- 0.8 mm

Screw mounting hole dimensions

Caution:
All units are in millimeters unless otherwise indicated.

Caution:
All units are in millimeters unless otherwise indicated.


Contact form drawing