Page top

Z-10FDY-B

General-purpose Basic Switch

Image

General-purpose Basic switch, Split-contact type, General load, Rated carry current 10 A, Short spring plunger, Screw terminal, Contact gap 1 mm

Actuator Short spring plunger
Type High-capacity
Contact form SPDT
Terminal Screw terminal (M4)
Rated current 10 A
Degree of protection IP00

Item list of Z

  • Ratings / Performance
ActuatorShort spring plunger 7.15 dia.
Stainless steel plunger
TypeHigh-capacity
Contact formSPDT
Rivet
Ag
Contact gap (standard value)1.0 mm
TerminalScrew terminal (M4)
LoadGeneral load
Rated current10 A
Ratings (AC) Non-Inductive loadResistive load: 10 A at 125 VAC, 10 A at 250 VAC
Lamp load (NO): 2 A at 125 VAC, 1.5 A at 250 VAC
Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC
Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC
Ratings (DC) Non-Inductive loadInductive load: 6 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC
Motor load (NC): 6 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC
Motor load (NO): 3 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC
Inrush currentNC: 40 A max.
NO: 20 A max.
Ambient temperature-25 to 80 ℃ (with no icing)
Ambient humidity35 to 85 %
Speed of permissible operation0.1 mm/s to 1 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 240 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,500 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 100,000 operations min.
Mechanical: 500,000 operations min.
Degree of protectionIP00
Degree of protection against electric shockClass I
Proof tracking index(PTI)175
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.)
Destruction: 1000 m/s2
Operating Force (OF)Standard value 4.46 to 7.26 N
Release Force (RF)Standard value 1.12 N min.
Pre-Travel (PT)Standard value 0.8 mm max.
Over-Travel (OT)Standard value 1.6 mm min.
Movement Differential (MD)Standard value 0.1 mm max.
Operating Position (OP)Standard value 21 to 22 mm
  • Mounting hole dimensions

Screw mounting hole dimensions

  • Terminals

  • Applicable load diagram

Series

General-purpose Basic Switch

Z