Page top

Primary Contents

For print

Ratings
Actuator Panel mount plunger (8.35 dia., Stainless steel plunger, medium OP)
Sensitivity Standard sensitivity
Operation type General type
Operating mechanism Snap action
Switching mechanism Self-reset type
Contact method Split-contact type
Contact form 1c
Contact gap 1.0 mm
Load General load
Rated current 10 A
Ratings (AC)Non-Inductive load Rated voltage: 125 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 4 A (NC) 2 A (NO)
Rated voltage: 250 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 2.5 A (NC) 1.5 A (NO)
Ratings (AC)Inductive load Rated voltage: 125 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 250 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 3 A (NC) 1.5 A (NO)
Ratings (DC)Non-Inductive load Rated voltage: 30 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 4 A (NC) 2 A (NO)
Rated voltage: 125 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 1 A (NC) 1 A (NO)
Rated voltage: 250 VDC, Resistive load: 0.6 A (NC) 0.6 A (NO), Lamp load: 0.6 A (NC) 0.6 A (NO)
Ratings (DC)Inductive load Rated voltage: 30 VDC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 6 A (NC) 3 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.1 A (NC) 0.1 A (NO), Motor load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 250 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Ratings at Parallel connection (AC)Non-Inductive load Rated voltage: 125 VAC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 250 VAC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 2.5 A (NC) 1.25 A (NO)
Ratings at Parallel connection (AC)Inductive load Rated voltage: 125 VAC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 4 A (NC) 2 A (NO)
Rated voltage: 250 VAC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 2 A (NC) 1 A (NO)
Ratings at Parallel connection (DC)Non-Inductive load Rated voltage: 30 VDC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 4 A (NC) 2 A (NO)
Rated voltage: 125 VDC, Resistive load: 0.6 A (NC) 0.6 A (NO), Lamp load: 0.6 A (NC) 0.6 A (NO)
Rated voltage: 250 VDC, Resistive load: 0.3 A (NC) 0.3 A (NO), Lamp load: 0.3 A (NC) 0.3 A (NO)
Ratings at Parallel connection (DC)Inductive load Rated voltage: 30 VDC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 6 A (NC) 3 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.1 A (NC) 0.1 A (NO), Motor load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 250 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Ratings explanation Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. The ratings of 8 VDC and 14 VDC is the same as that of 30 VDC.
Inrush current NC: 40 A
NO: 20 A
Ambient temperature Operating: -25 CEL to 80 CEL
Storage: -25 CEL to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 85%RH
Storage: 35%RH to 85%RH
(with no icing or condensation)
Characteristics
Speed of permissible operation 0.1 mm/s to 1000 mm/s
Operating specification (Mechanically) 240 operations / 1 minute Max.
Operating specification (Electrically) 20 operations / 1 minute Max.
Contact resistance 25 m Ohm Max. (Initial value)
(Measuring method is voltage drop method at 1 A, 6 to 8 VDC.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between each terminal of the different polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(With separator at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,500 VAC
Between live-metallic part and ground: 2,000 VAC
Between each terminal and non-live-metallic part: 2,000 VAC
(With separator 50/60 Hz for 1 min.)
Mechanical durability 500,000 operations Min.
Electrical durability 100,000 operations Min. (rating load)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Malfunction time is 1 ms max. at the free position and the total travel position at 200 m/s2.
Degree of protection General type
IEC60529 (JEM): IP00
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.55
File number: LR21642
Mounting Method Mounting with screw or ring nut
Material of case Thermosetting resin
Weight Approx. 40 g
Operating characteristics
Operating Force (OF) Standard value 4.46 to 7.26 N
Release Force (RF) Standard value 1.12 N Min.
Pre-Travel (PT) Standard value 0.8 mm Max.
Over-Travel (OT) Standard value 5.5 mm Min.
Movement Differential (MD) Standard value 0.1 mm Max.
Operating Position (OP) Standard value 21.8 +/- 0.8 mm

As of February 26, 2008

For print

As of February 26, 2008

For print

As of February 26, 2008