![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Basic Switches in your country.
Please contact Europe headquarters.
| Actuator | Hinge roller lever (26.6 R, 9.5 * 4 dia., Resin roller) |
|---|---|
| Sensitivity | Standard sensitivity |
| Operation type | General type |
| Operating mechanism | Snap action |
| Switching mechanism | Self-reset type |
| Contact method | Split-contact type |
| Contact form | 1c |
| Contact gap | 1.0 mm |
| Load | General load |
| Rated current | 10 A |
| Ratings (AC)Non-Inductive load | Rated voltage: 125 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 4 A (NC) 2 A (NO) Rated voltage: 250 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 2.5 A (NC) 1.5 A (NO) |
| Ratings (AC)Inductive load | Rated voltage: 125 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 5 A (NC) 2.5 A (NO) Rated voltage: 250 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 3 A (NC) 1.5 A (NO) |
| Ratings (DC)Non-Inductive load | Rated voltage: 30 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 4 A (NC) 2 A (NO) Rated voltage: 125 VDC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 1 A (NC) 1 A (NO) Rated voltage: 250 VDC, Resistive load: 0.6 A (NC) 0.6 A (NO), Lamp load: 0.6 A (NC) 0.6 A (NO) |
| Ratings (DC)Inductive load | Rated voltage: 30 VDC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 6 A (NC) 3 A (NO) Rated voltage: 125 VDC, Inductive load: 0.1 A (NC) 0.1 A (NO), Motor load: 0.1 A (NC) 0.1 A (NO) Rated voltage: 250 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO) |
| Ratings at Parallel connection (AC)Non-Inductive load | Rated voltage: 125 VAC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 3 A (NC) 1.5 A (NO) Rated voltage: 250 VAC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 2.5 A (NC) 1.25 A (NO) |
| Ratings at Parallel connection (AC)Inductive load | Rated voltage: 125 VAC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 4 A (NC) 2 A (NO) Rated voltage: 250 VAC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 2 A (NC) 1 A (NO) |
| Ratings at Parallel connection (DC)Non-Inductive load | Rated voltage: 30 VDC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 4 A (NC) 2 A (NO) Rated voltage: 125 VDC, Resistive load: 0.6 A (NC) 0.6 A (NO), Lamp load: 0.6 A (NC) 0.6 A (NO) Rated voltage: 250 VDC, Resistive load: 0.3 A (NC) 0.3 A (NO), Lamp load: 0.3 A (NC) 0.3 A (NO) |
| Ratings at Parallel connection (DC)Inductive load | Rated voltage: 30 VDC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 6 A (NC) 3 A (NO) Rated voltage: 125 VDC, Inductive load: 0.1 A (NC) 0.1 A (NO), Motor load: 0.1 A (NC) 0.1 A (NO) Rated voltage: 250 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO) |
| Ratings explanation | Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. The ratings of 8 VDC and 14 VDC is the same as that of 30 VDC. |
| Inrush current | NC: 40 A NO: 20 A |
| Ambient temperature | Operating: -25 CEL to 80 CEL Storage: -25 CEL to 80 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35%RH to 85%RH Storage: 35%RH to 85%RH (with no icing or condensation) |
| Speed of permissible operation | 1 mm/s to 1000 mm/s |
|---|---|
| Operating specification (Mechanically) | 240 operations / 1 minute Max. |
| Operating specification (Electrically) | 20 operations / 1 minute Max. |
| Contact resistance | 25 m Ohm Max. (Initial value) (Measuring method is voltage drop method at 1 A, 6 to 8 VDC.) |
| Insulation resistance | Between each terminal of the same polarities: 100 M Ohm Min. Between each terminal of the different polarities: 100 M Ohm Min. Between live-metallic part and ground: 100 M Ohm Min. Between each terminal and non-live-metallic part: 100 M Ohm Min. (With separator at 500 VDC Megger) |
| Dielectric strength | Between each terminal of the same polarities: 1,500 VAC Between live-metallic part and ground: 2,000 VAC Between each terminal and non-live-metallic part: 2,000 VAC (With separator 50/60 Hz for 1 min.) |
| Mechanical durability | 500,000 operations Min. |
| Electrical durability | 100,000 operations Min. (rating load) |
| Vibration resistance (Malfunction) | Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position. |
| Shock resistance (Destruction) | 1,000 m/s2 |
| Shock resistance (Malfunction) | Malfunction time is 1 ms max. at the free position and the total travel position at 200 m/s2. |
| Degree of protection | General type IEC60529 (JEM): IP00 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.55 File number: LR21642 |
| Mounting Method | Mounting with screw |
| Material of case | Thermosetting resin |
| Weight | Approx. 50 g |
| Operating Force (OF) | Standard value 2.45 N Max. |
|---|---|
| Release Force (RF) | Standard value 0.34 N Min. |
| Pre-Travel (PT) | Reference value 5.7 mm Max. |
| Over-Travel (OT) | Standard value 2.4 mm Min. |
| Movement Differential (MD) | Standard value 1 mm Max. |
| Free Position (FP) | Standard value 34.8 mm Max. |
| Operating Position (OP) | Standard value 30.2 +/- 0.4 mm |
As of February 26, 2008