Z-15GL

General-purpose Basic Switch

Image

General-purpose, Leaf spring (49.6 +/- 0.8 R), Snap action, Self-reset type, Single-Pole, Double-Throw type, SPDT, Solder terminal

Actuator Leaf spring (49.6 +/- 0.8 R)
Sensitivity Standard sensitivity
Contact form SPDT
Terminal Solder terminal
Rated current 15A
Degree of protection General type
IEC60529 (JEM): IP00

Item list of Z

  • Ratings/Performance
ActuatorLeaf spring (49.6 +/- 0.8 R)
SensitivityStandard sensitivity
Operation typeGeneral type
Operating mechanismSnap action
Switching mechanismSelf-reset type
Contact methodSingle-Pole, Double-Throw type
Contact formSPDT
Contact gap0.5 mm
TerminalSolder terminal
LoadGeneral load
Rated current15A
Ratings (AC) Non-Inductive loadRated voltage: 125 VAC / Resistive load: 15 A(NC) 15 A(NO) / Lamp load: 3 A(NC) 1.5 A(NO)
Rated voltage: 250 VAC / Resistive load: 15 A(NC) 15 A(NO) / Lamp load: 2.5 A(NC) 1.25 A(NO)
Rated voltage: 500 VAC / Resistive load: 10 A(NC) 10 A(NO) / Lamp load: 1.5 A(NC) 0.75 A(NO)
Ratings (AC) Inductive loadRated voltage: 125 VAC / Inductive load: 15 A(NC) 15 A(NO) / Motor load: 5 A(NC) 2.5 A(NO)
Rated voltage: 250 VAC / Inductive load: 15 A(NC) 15 A(NO) / Motor load: 3 A(NC) 1.5 A(NO)
Rated voltage: 500 VAC / Inductive load: 6 A(NC) 6 A(NO) / Motor load: 1.5 A(NC) 0.75 A(NO)
Ratings (DC) Non-Inductive loadRated voltage: 8 VDC / Resistive load: 15 A(NC) 15 A(NO) / Lamp load: 3 A(NC) 1.5 A(NO)
Rated voltage: 14 VDC / Resistive load: 15 A(NC) 15 A(NO) / Lamp load: 3 A(NC) 1.5 A(NO)
Rated voltage: 30 VDC / Resistive load: 6 A(NC) 6 A(NO) / Lamp load: 3 A(NC) 1.5 A(NO)
Rated voltage: 125 VDC / Resistive load: 0.5 A(NC) 0.5 A(NO) / Lamp load: 0.5 A(NC) 0.5 A(NO)
Rated voltage: 250 VDC / Resistive load: 0.25 A(NC) 0.25 A(NO) / Lamp load: 0.25 A(NC) 0.25 A(NO)
Ratings (DC) Inductive loadRated voltage: 8 VDC / Inductive load: 15 A(NC) 15 A(NO) / Motor load: 5 A(NC) 2.5 A(NO)
Rated voltage: 14 VDC / Inductive load: 10 A(NC) 10 A(NO) / Motor load: 5 A(NC) 2.5 A(NO)
Rated voltage: 30 VDC / Inductive load: 5 A(NC) 5 A(NO) / Motor load: 5 A(NC) 2.5 A(NO)
Rated voltage: 125 VDC / Inductive load: 0.05 A(NC) 0.05 A(NO) / Motor load: 0.05 A(NC) 0.05 A(NO)
Rated voltage: 250 VDC / Inductive load: 0.03 A(NC) 0.03 A(NO) / Motor load: 0.03 A(NC) 0.03 A(NO)
Ratings explanationLamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush currentNC: 30 A
NO: 15 A
Ambient temperatureOperating : -25 to +80 ℃
Storage : -25 to 80 ℃
( with no icing or condensation )
Ambient humidityOperating: 35 to 85%RH
Storage: 35 to 85%RH
Speed of permissible operation0.04 mm/s to 1000 mm/s
Permissible operating frequency (Mechanically)240 operations / 1 minute Max.
Permissible operating frequency (Electrically)20 operations / 1 minute Max.
Contact resistance15 mΩ (Initial value. Measuring method is voltage drop method at 1 A, 6 to 8 VDC.)
Insulation resistanceBetween each terminal of the same polarities: 100 MΩ min.
Between live-metallic part and ground: 100 MΩ min.
Between each terminal and non-live-metallic part: 100 MΩ min.
(at 500 VDC Megger)
Dielectric strengthBetween each terminal of the same polarities: 1000 V min.
Between live-metallic part and ground: 2000 V min.
Between each terminal and non-live-metallic part: 2000 V min.
(50/60 Hz for 1 min)
Mechanical durability10,000,000 operations Min.
Electrical durability500,000 operations Min. (rating load)
Vibration resistance (Malfunction)Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction)1,000 m/s**2
Shock resistance (Malfunction)Malfunction time is 1 ms Max. at the free position and the total travel position at 300 m/s**2.
Degree of protectionGeneral type
IEC60529 (JEM): IP00
Mounting MethodMounting with screw
WeightApprox. 23 g
Release Force (RF)Standard value 0.14 N min.
Over-Travel (OT)Standard value 1.6 mm min.
Movement Differential (MD)Standard value 1.3 mm max.
Free Position (FP)Standard value 20.6 mm max.
Operating Position (OP)Standard value 16.6 to 18.2 mm
  • Mounting holes

Screw mounting hole dimensions

  • Type of terminal and form

  • Terminals

接点構成図

  • Applicable load diagram

Series

General-purpose Basic Switch

Z

about this Product