Page top

Primary Contents

For print

Ratings
Actuator Hinge lever (63.5 R, Stainless steel lever, low OF)
Sensitivity Standard sensitivity
Operation type General type
Operating mechanism Snap action
Switching mechanism Self-reset type
Contact method Single-Pole, Double-Throw type
Contact form 1c
Contact gap 0.5 mm
Load General load
Rated current 15 A
Ratings (AC)Non-Inductive load Rated voltage: 125 VAC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 250 VAC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 2.5 A (NC) 1.25 A (NO)
Rated voltage: 500 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 1.5 A (NC) 0.75 A (NO)
Ratings (AC)Inductive load Rated voltage: 125 VAC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 250 VAC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 3 A (NC) 1.5 A (NO)
Rated voltage: 500 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 1.5 A (NC) 0.75 A (NO)
Ratings (DC)Non-Inductive load Rated voltage: 8 VDC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 14 VDC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 30 VDC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 3 A (NC) 1.5 A (NO)
Rated voltage: 125 VDC, Resistive load: 0.5 A (NC) 0.5 A (NO), Lamp load: 0.5 A (NC) 0.5 A (NO)
Rated voltage: 250 VDC, Resistive load: 0.25 A (NC) 0.25 A (NO), Lamp load: 0.25 A (NC) 0.25 A (NO)
Ratings (DC)Inductive load Rated voltage: 8 VDC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 14 VDC, Inductive load: 10 A (NC) 10 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 30 VDC, Inductive load: 5 A (NC) 5 A (NO), Motor load: 5 A (NC) 2.5 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Rated voltage: 250 VDC, Inductive load: 0.03 A (NC) 0.03 A (NO), Motor load: 0.03 A (NC) 0.03 A (NO)
Ratings explanation Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush current NC: 30 A
NO: 15 A
Ambient temperature Operating: -10 CEL to 60 CEL
Storage: -10 CEL to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
Storage: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Speed of permissible operation 0.22 mm/s to 1000 mm/s
Operating specification (Mechanically) 240 operations / 1 minute Max.
Operating specification (Electrically) 20 operations / 1 minute Max.
Contact resistance 15 m Ohm Max. (Initial value)
(Measuring method is voltage drop method at 1 A, 6 to 8 VDC.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,000 VAC
Between live-metallic part and ground: 2,000 VAC
Between each terminal and non-live-metallic part: 2,000 VAC
(50/60 Hz for 1 min.)
Mechanical durability 10,000,000 operations Min.
Electrical durability 500,000 operations Min. (rating load)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Malfunction time is 1 ms max. at the free position and the total travel position at 100 m/s2.
Degree of protection Drip-proof type
IEC60529 (JEM): Equivalent to IP62
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.55
File number: LR21642
Applicable standard (TUV) Standard No.: EN61058-1
File number: R9451585
Applicable standard (EC Directive (Low Voltage Directive)) 2006/95/EC
Mounting Method Mounting with screw
Material of case Thermosetting resin
Operating characteristics
Operating Force (OF) Standard value 0.98 N Max.
Release Force (RF) Standard value 0.14 N Min.
Pre-Travel (PT) Reference value 10 mm Max.
Over-Travel (OT) Standard value 5.6 mm Min.
Movement Differential (MD) Standard value 2 mm Max.
Free Position (FP) Standard value 28.2 mm Max.
Operating Position (OP) Standard value 19 +/- 0.8 mm

Note:
Cap-rubber is made from weather-proof rubber (Chloroprene rubber).

As of February 26, 2008

For print

As of February 26, 2008