Page top

Primary Contents

For print

Ratings
Actuator Reverse hinge roller lever (18.5 R, 9.5 * 4 dia., Resin roller)
Sensitivity Standard sensitivity
Operation type Reverse action type
Operating mechanism Snap action
Switching mechanism Self-reset type
Contact method Single-Pole, Double-Throw type
Contact form 1c
Contact gap 0.5 mm
Load General load
Rated current 15 A
Ratings (AC)Non-Inductive load Rated voltage: 125 VAC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 1.5 A (NC) 3 A (NO)
Rated voltage: 250 VAC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 1.25 A (NC) 2.5 A (NO)
Rated voltage: 500 VAC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 0.75 A (NC) 1.5 A (NO)
Ratings (AC)Inductive load Rated voltage: 125 VAC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 2.5 A (NC) 5 A (NO)
Rated voltage: 250 VAC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 1.5 A (NC) 3 A (NO)
Rated voltage: 500 VAC, Inductive load: 6 A (NC) 6 A (NO), Motor load: 0.75 A (NC) 1.5 A (NO)
Ratings (DC)Non-Inductive load Rated voltage: 8 VDC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 1.5 A (NC) 3 A (NO)
Rated voltage: 14 VDC, Resistive load: 15 A (NC) 15 A (NO), Lamp load: 1.5 A (NC) 3 A (NO)
Rated voltage: 30 VDC, Resistive load: 6 A (NC) 6 A (NO), Lamp load: 1.5 A (NC) 3 A (NO)
Rated voltage: 125 VDC, Resistive load: 0.5 A (NC) 0.5 A (NO), Lamp load: 0.5 A (NC) 0.5 A (NO)
Rated voltage: 250 VDC, Resistive load: 0.25 A (NC) 0.25 A (NO), Lamp load: 0.25 A (NC) 0.25 A (NO)
Ratings (DC)Inductive load Rated voltage: 8 VDC, Inductive load: 15 A (NC) 15 A (NO), Motor load: 2.5 A (NC) 5 A (NO)
Rated voltage: 14 VDC, Inductive load: 10 A (NC) 10 A (NO), Motor load: 2.5 A (NC) 5 A (NO)
Rated voltage: 30 VDC, Inductive load: 5 A (NC) 5 A (NO), Motor load: 2.5 A (NC) 5 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.05 A (NC) 0.05 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Rated voltage: 250 VDC, Inductive load: 0.03 A (NC) 0.03 A (NO), Motor load: 0.03 A (NC) 0.03 A (NO)
Ratings explanation Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush current NC: 15 A
NO: 30 A
Ambient temperature Operating: -25 CEL to 80 CEL
Storage: -25 CEL to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 85%RH
Storage: 35%RH to 85%RH
(with no icing or condensation)
Characteristics
Speed of permissible operation 0.04 mm/s to 1000 mm/s
Operating specification (Mechanically) 240 operations / 1 minute Max.
Operating specification (Electrically) 20 operations / 1 minute Max.
Contact resistance 15 m Ohm Max. (Initial value)
(Measuring method is voltage drop method at 1 A, 6 to 8 VDC.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,000 VAC
Between live-metallic part and ground: 2,000 VAC
Between each terminal and non-live-metallic part: 2,000 VAC
(50/60 Hz for 1 min.)
Mechanical durability 10,000,000 operations Min.
Electrical durability 500,000 operations Min. (rating load)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Malfunction time is 1 ms max. at the free position and the total travel position at 200 m/s2.
Degree of protection General type
IEC60529 (JEM): IP00
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.55
File number: LR21642
Applicable standard (TUV) Standard No.: EN61058-1
File number: R9451585
Applicable standard (EC Directive (Low Voltage Directive)) 2006/95/EC
Mounting Method Mounting with screw
Material of case Thermosetting resin
Operating characteristics
Operating Force (OF) Standard value 5.28 N Max.
Release Force (RF) Standard value 1.67 N Min.
Pre-Travel (PT) Standard value 2.8 mm Max.
Over-Travel (OT) Standard value 2 mm Min.
Movement Differential (MD) Standard value 0.28 mm Max.
Free Position (FP) Standard value 31.8 mm Max.
Operating Position (OP) Standard value 29.4 +/- 0.4 mm

As of February 26, 2008

For print

As of February 26, 2008