![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'ZC-[]55' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Shape / Structure | Enclosed Limit switches |
|---|---|
| service life | General type |
| Operating mechanism | Snap action |
| Actuator | Plunger |
| Frequency | 50/60 Hz |
| Leakage current | Approx. 1.2 mA |
| Switching mechanism | Self-reset mechanism |
| Contact configuration | Single-Pole, Double-Throw type |
| Contact form | 1c |
| Load | General load |
| Ratings (DC): Non-Inductive load | Rated voltage: 24 VDC, Resistive load: 10 A (NC) 10 A (NO), Lamp load: 3 A (NC) 1.5 A (NO) |
| Explanation | The above values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. |
| Inrush current | NC: 30 A NO: 15 A |
| Protective circuit | Classification of protection against electric shock: Class II Short-circuit protective device: 10 A fuse type gG (IEC269) Switch category: D (IEC335) |
| Indicator | LED Voltage: 24 VDC Leakage current: Approx. 1.2 mA |
| Ambient temperature | Operating: -10 CEL to 80 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35%RH to 95%RH (with no icing or condensation) |
| Permissible operating speed | 0.05 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency (Mechanically) | 120 operations / 1 minute Max. |
| Permissible operating frequency (Electrically) | 20 operations / 1 minute Max. |
| Contact resistance | 15 m Ohm Max. (Initial value) (Measuring method is contact resistance meter.) |
| Insulation resistance | Between each terminal of the same polarities: 100 M Ohm Min. Between live-metallic part and ground: 100 M Ohm Min. Between each terminal and non-live-metallic part: 100 M Ohm Min. (Condition, at 500 VDC Megger) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC Between live-metallic part and ground: 2,000 VAC Between each terminal and non-live-metallic part: 2,000 VAC (Condition, 50/60 Hz for 1 min) |
| Durability (Mechanically) | 10,000,000 operations Min. * When operate the actuator with the specified value of the Over Travel. (No load) (Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH) |
| Durability (Electrically) | 500,000 operations Min. * When operate the actuator with the specified value of the Over Travel. (Resistive load 10 A at 24 VDC) (Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH) |
| Vibration resistance (Malfunction) | Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position. |
| Shock resistance (Destruction) | 1,000 m/s2 |
| Shock resistance (Malfunction) | Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2. |
| Degree of protection | IEC60529 (JEM): IP67 |
| Applicable standard (UL) | Standard No.: UL508 File number: E76675 |
| Applicable standard (CCC(CQC)) | Standard No.: GB14048.5 File number: 2003010303077620 |
| Mounting specification | Side mounting |
| Operating Force (OF) | Standard value 11.8 N Max. |
|---|---|
| Release Force (RF) | Standard value 4.9 N Min. |
| Pre-Travel (PT) | Standard value 1.5 mm Max. |
| Over-Travel (OT) | Standard value 2.4 mm Min. |
| Movement Differential (MD) | Standard value 0.2 mm Max. |
| Operating Position (OP) | Standard value 32.4 +/- 0.8 mm |
As of September 4, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 4, 2009

As of September 4, 2009
Electrical durability curve

As of September 4, 2009