Page top

ZC-W2155

Enclosed Switch

Image

Enclosed switch, Hinge roller lever

Shape/Structure Enclosed Limit switches
Actuator Hinge roller lever
Contact form SPDT
Degree of protection IP67

Item list of ZC-[]55

  • Ratings / Performance
Shape/StructureEnclosed Limit switches
ctuatorHinge roller lever 12.7 dia. x 7.5
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 10 A at 125 VAC/10 A at 250 VAC
Lamp load (NC): 3 A at 125 VAC/2.5 A at 250 VAC
Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 250 VAC
Inductive load: 10 A at 125 VAC/10 A at 250 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC
Ratings (DC): Non-Inductive loadResistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC/1.5 A at 14 VDC/1.5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Inductive load: 6 A at 8 VDC/6 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NC): 5 A at 8 VDC/5 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC/2.5 A at 14 VDC/2.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Ambient temperatureOperating: -10 to 80 ℃ (with no icing)
Ambient humidity35 to 95 %
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max. (initial value for the built-in switch whentested alone)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min.
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude, Contact opening: 1 ms max. at the free position and the total travel position.
Shock resistanceDestruction: 1,000 m/s2 max.
Degree of protectionIP67
Classification of protection against electric shockClass II
Operating Force (OF)Standard value 2.75 N max.
Release Force (RF)Standard value 0.59 N min.
Movement Differential (MD)Standard value 1.4 mm max.
Over-Travel (OT)Standard value 8.4 mm min.
Operating Position (OP)Standard value 43±1.2 mm
Free Position (FP)Standard value 51.3 mm max.
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

  • Characteristic chart

Durability curve

Electrical:

Series

Enclosed Switch

ZC-[]55