Page top

ZE-N-2

Enclosed Switches

Image

Enclosed switch, Sealed plunger, SPDT (AC), G1/2, without ground terminal, Side-mounting

Shape/Structure Enclosed Limit switches
Actuator Sealed plunger
Contact form SPDT
Degree of protection IP65

Item list of ZE / ZV / ZV2 / XE / XV / XV2

  • Ratings / Performance
Shape/StructureEnclosed Limit switches
ctuatorSealed plunger
Stainless steel plunger
Frequency50/60 Hz
Contact configurationSPDT (AC)
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 15 A at 125 VAC/15 A at 250 VAC/10 A at 480 VAC
Lamp load (NC): 3 A at 125 VAC/2.5 A at 250 VAC/1.5 A at 480 VAC
Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 250 VAC/0.75 A at 480 VAC
Inductive load: 15 A at 125 VAC/15 A at 250 VAC/6 A at 480 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 480 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.75 A at 480 VAC
Ratings (DC): Non-Inductive loadResistive load: 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NC): 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NO): 0.5 A at 125 VDC/0.25 A at 250 VDC
Inductive load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
ConduitG1/2
Earth terminalNo
Ambient temperatureOperating: -10 to 80 ℃ (with no icing)
Ambient humidity35 to 95 %
Permissible operating speed0.01 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min. (15 A at 250 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude at the total travel position
Shock resistanceDestruction: 1000 m/s2 max. (at total travel position)
Malfunction: 100 m/s2 max. (at total travel position)
Degree of protectionIP65
Operating Force (OF)Standard value 7.85 N max.
Release Force (RF)Standard value 2.35 N min.
Pre-Travel (PT)Standard value 2 mm max.
Movement Differential (MD)Standard value 0.1 mm max.
Over-Travel (OT)Standard value 5 mm min.
Operating Position (OP)Standard value 45.8±0.8 mm
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

  • Characteristic chart

Durability curve

Electrical:

Series