This tool will no longer be available from the end of November 2024. Use the Condition Monitoring Configuration Tool instead.
Update | November 2, 2020 |
---|---|
Version information | Ver.1.3.1.0 |
Applicable user | Users of K6CM Motor Condition Monitoring Device |
Applicable model | K6CM-CI2MA-EIP, K6CM-CI2MD-EIP, K6CM-VBMA-EIP, K6CM-VBMD-EIP, K6CM-ISMA-EIP, K6CM-ISMD-EIP, K6CM-CIMA-EIP, K6CM-CIMD-EIP |
File name and size | Setup_K6CM_V1310.zip (94.1MB) |
Compatible OS (required system) | Windows7(32bit/64bit), Windows8.1(32bit/64bit), Windows10(32bit/64bit) |
---|---|
CPU | 1 GHz or more, 32 bit or 64 bit processor |
Memory | 1 GB or more, or 2 GB or more (in the case of 64 bits) |
Display | 1024 × 768 (XGA), High Color 16 bit or more |
HDD | 16 GB or more, or 20 GB or more (in the case of 64 bits) |
Communications port | Ethernet Port |
Precautions | Administrator authorization is required for installation. |