Page top

Oven Temperature Equalization for PCB Mounting Process

Case Number 272

last update: February 25, 2009

Uniform oven temperature by using linked Temperature Controllers
Use an external analog signal (4 to 20 mA) as the set point (SP).
Uniform oven temperature with a total of three Temperature Controllers. Use the Temperature Controller's transfer output for zone control in electric ovens.

Know-How

The temperatures of the zones are unified by using the remote SP input function of the E5AN-H Digital Temperature Controller.

Benefit / Efficiency

Unifying the temperature in the oven improves production efficiency and lead time.

Use Products

E5AN-H, E5EN-H Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm) E5AN-H, E5EN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.