OMRON General-purpose Controllers meet a wide range of applications needs for food processing machines, packaging machines, extruders, semiconductor production equipment, and many other areas with high speed, high performance, easy settings, and easy-to-read desplays.
There are 17 products of General-purpose.
Digital Temperature Controller (96 x 96 mm)
E5AC
96 x 96 mm. Large White PV Display That’s Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.
Digital Temperature Controller (48 x 48 mm)
E5CC
48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.
Digital Temperature Controller (48 x 96 mm)
E5EC
48 x 96 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.
Temperature Controller (48 x 48 mm)
E5CB
Ideal for heater control, these Temperature Controllers offer the highest control performance at surprisingly low cost! Easy to Read with One of the Largest Character Displays Anywhere.
Basic-type Digital Temperature Controller (48 x 24 mm)
E5GN
New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Basic-type Digital Temperature Controller (48 x 48 mm)
E5CN, E5CN-U
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Basic-type Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)
E5AN, E5EN
New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Advanced Digital Temperature Controller (48 x 48 mm)
E5CN-H
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.
Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)
E5AN-H, E5EN-H
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
Programmable Temperature Controller (Digital Controller) (48 x 48 mm)
E5CN-HT
Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.
Programmable Temperature Controller (Digital Controller) (96 x 96 mm and 48 x 96 mm)
E5AN-HT, E5EN-HT
Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.
Digital Controller
E5AR
E5AR Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.
Digital Controllers
E5ER
E5ER Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.
Programmable Digital Controller
E5AR-T
A new High-speed, High-precision Digital Controller that is Programmable!
Temperature Controllers
E5CS
Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers
Temperature Controllers
E5CSV
Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers
Programmable Digital Controller
E5ER-T
A new 48 × 96-mm High-speed, Highprecision Digital Controller that is Programmable!