Page top

Safety Components

Safety Components are required for safety countermeasures in equipment and facilities. They are used for shut-out detection of mechanical guards, checking intrusion into hazardous areas, and building safety circuits.

Laser Scanners detect presence of workers in machine’s hazardous areas.

Interlock Switches detect the opening of guards or doors for prevention of access to hazardous areas and safely stop machines.

Limit Switches are equipped with direct opening mechanisms.

Mats detect presence of workers in hazardous areas.

Edge Sensors detect contact.

These switches are used to stop equipment and facilities in emergencies. They can be used in safety circuits in combination with Safety Relay Units.

Safety Switches prevent unexpected machine operation during teaching robots or maintenance.

Safety Relays are used to build safety circuits for equipment and facilities. Safety Relays have a forced guided mechanism that enables detecting contact welding.

Safety Controllers receive signals from safety input devices and control whether to start or stop machines.

Safety Relays are used to build safety circuits for equipment and facilities. Safety Relays have a forced guided mechanism that enables detecting contact welding.

Safety Drives can be used to easily build servo and inverter systems complying with IEC 61800-5-2 safety standard.