Solid State Relays
100-μA-max. Leakage Current, No Bleeder Resistor Required
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G3FM-2R5SLN DC12 | Power MOS FET Relay, Rated load voltage 24 to 240 VAC/24 to 110 VDC, 0.5 A, Plug-in terminal, Zero cross function None, Operating indicator Equipped, 12 VDC |
G3FM-2R5SLN DC24 | Power MOS FET Relay, Rated load voltage 24 to 240 VAC/24 to 110 VDC, 0.5 A, Plug-in terminal, Zero cross function None, Operating indicator Equipped, 24 VDC |