Isolation | Zero cross
function |
Indicator | Rated output load | Rated input
voltage |
Model |
---|---|---|---|---|---|
Photo-voltage coupler | No | Yes | 0.5 A at 24 to 240 VAC
0.5 A at 24 to 110 VDC |
5 VDC | G3FM-2R5SLN |
12 VDC | |||||
24 VDC |
Solid State Relays
last update: April 1, 2021
Isolation | Zero cross
function |
Indicator | Rated output load | Rated input
voltage |
Model |
---|---|---|---|---|---|
Photo-voltage coupler | No | Yes | 0.5 A at 24 to 240 VAC
0.5 A at 24 to 110 VDC |
5 VDC | G3FM-2R5SLN |
12 VDC | |||||
24 VDC |
Note: When ordering, specify the rated input voltage.
Classification | Terminal type | Appearance | Model |
---|---|---|---|
Front-mounting | Screw terminals
(Terminal cover structure) * |
PYFZ-08 | |
Screw terminals
(finger protection structure) |
PYFZ-08-E | ||
Screw terminals
(finger protection structure) |
PYF08A-N | ||
Push-In Plus terminal blocks
(Socket combination) |
PYF-08-PU | ||
Back-mounting | Relays with PCB Terminals | PY08-02 |
* Terminal cover type is PYCZ-C08. (Order Separately) For details, refer to the "Terminal Covers".
Refer to Common Socket and DIN Track Products for details on Connection Sockets and DIN Track products (sold separately) of your OMRON website.
Refer to PYF[][]-PU/P2RF-[][]-PU for details on A Push-In Plus Terminal Block Socket of your OMRON website.
Applicable Socket | Hold-down Clips | ||
---|---|---|---|
Classification | Terminal type | Model | Model |
For front-mounting | Screw terminals | PYFZ-08 | PYC-A1 * |
Screw terminals (finger protection structure) | PYFZ-08-E | ||
Screw terminals (finger protection structure) | PYF08A-N | ||
For back-mounting | Relays with PCB Terminals | PY08-02 | PYC-P |
* PYC-A1 is provided with two clips.
Applicable Socket | Terminal Covers | |
---|---|---|
Model | Appearance | Model |
PYFZ-08 | PYCZ-C08
(2 pcs/set) |
Note: Use these covers in a combination with PYFZ-08.
Classification/division | Type | Appearance | Model | |
---|---|---|---|---|
For front-mounting | DIN Tracks | Shallow type, total length: 1 m | PFP-100N | |
Shallow type, total length: 0.5 m | PFP-50N | |||
Deep type, total length: 1 m | PFP-100N2 | |||
End Plate | PFP-M | |||
Spacer | PFP-S |
last update: April 1, 2021