Main detection items:SSR short-circuits and SSR open-circuits
Solid State Relays with Failure Detection Function
about this Product Family
last update: September 24, 2012
Main detection items:SSR short-circuits and SSR open-circuits
Alarm output possible to NPN/PNP-input devices.
The failure-detection function is built-in and power is supplied from the main circuit power supply making wiring simple.
Slim design (width: 22.5 mm) incorporating a heat sink.
In addition to screw mounting, DIN track mounting is also possible.
Certified by EC, UL, and CSA.
last update: September 24, 2012