Page top

G3PC

Solid State Relays with Failure Detection Function

G3PC

Detects failures in SSR used for heater temperature control and simultaneously outputs alarm signal. This SSR supports the safe design of heater control systems, and contributes to maintenance improvements by the user.

Insulation method Zero cross function Indicators Rated output load Model number
Phototriac coupler Yes Yes
20 A, 100 to 240 VAC
(resistive load: AC, Class1)
G3PC-220B-VD

Note: When ordering, specify the rated input voltage.

Accessories (Order Separately)

Name Dimensions Model number
Mounting Track 50 cm (l) × 7.3 mm (t) PFP-50N
1 m (l) × 7.3 mm (t) PFP-100N
1 m (l) × 16 mm (t) PFP-100N2