Page top

GT1-AD / DA

Analog I/O Units

GT1-AD / DA

Analog Input/Output Units Compatible with MULTIPLE I/O TERMINAL

I/O
classification
I/O
points
I/O connections Power supply
voltage
I/O specification Model
Analog input 8 Molex connector 24 VDC 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 0 to 10 V,
-10 to 10 V
GT1-AD08MX
4 Terminal block GT1-AD04
Analog output 4 Molex connector 24 VDC 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V GT1-DA04MX
Terminal block 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA GT1-DA04